EV1720DQ-00A

正在供货

2.7 W Mono Class D Low-EMI Audio Amplifier EV Board

  • 1
    US$ 50.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV1720DQ-00A is the evaluation board for the MP1720DQ-012, a low-power mono BTL class-D audio amplifier. MP1720DQ-012 is one of MPS’ products, which is low EMI, high efficiency, and full bridge output capable of delivering 2.7W into 4Ω speaker.

The EV board can also be used to evaluate the MP1720DQ-003, MP1720DQ-006, MP1720DQ-009 and MP1720DQ-216 (with IC replacement).

产品特性

  • Pass FCC-Radiated Emissions Standards with 24inch Cable without output filter
  • 2.7W Into 4Ω with 5 V VIN @ 10% THD+N
  • Up to 90% Efficiency
  • Flexible Switching Frequency setting
  • 2.5V~5.5V Operation from a Single Supply
  • Low Noise (53μV Typical) with 3.3 V VIN
  • Low Quiescent Current (4mA @3.3 V)

技术参数

  • IC Supported 1MP1720

单片集成芯片

了解这颗芯片

芯片详情

The MP1720 is a high efficiency Class-D audio amplifier. It utilizes a full bridge output structure capable of delivering 2.7W into 4omg speaker. This device exhibits the high fidelity of a class AB amplifier with an efficiency of 90% which dramatically reduces solution size by integrating the following: • 250mΩ power MOSFETs (VIN =3.3V) • Startup / Shutdown pop elimination • Over Current /Thermal overload Protection The MP1720 features a pin-selectable 1MHz or 1.3MHz frequency control or can be synchronized to an external clock source. The flexible switching frequency and internal EMI-reduction scheme eliminates the need for an output LC filter and passes emission standards without filter & with considerable cable. The MP1720 has six fixed gain options. MP1720-0: 0dB; MP1720-3: 3dB; MP1720-6: 6dB; MP1720-9: 9dB; MP1720-12: 12dB; MP1720-216: 21.6dB. The MP1720 is available in 10-pin MSOP-EP and 10-pin QFN packages.