EV1479-TF-00A

正在供货

High-Efficiency, 800kHz,1A, 18V. Step-Down ConverterEvaluation Board

  • 1
    US$ 25.00 /unit

缺货

咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV1479-TF-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP1479, a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 1A continuous output current over a wide input range, with excellent load and line regulation. The MP1479 has synchronous-mode operation for higher efficiency over the output current-load range.

Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.

Full protection features include SCP, OCP, UVP and thermal shutdown.

The MP1479 requires a minimal number of readily-available, standard, external components and is available in a space-saving SOT563 package.

产品特性

  • Wide 4.2V-to-18V OperatingInputRange
  • 140mΩ/60mΩ Low-RDS(ON) Internal Power MOSFETs
  • 190μA Low Iq
  • High-Efficiency Synchronous-Mode Operation
  • Power Save Mode at Light Load
  • Fast Load Transient Response
  • 800kHz Switching Frequency
  • Internal Soft-Start
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a SOT563 package

技术参数

  • IC Supported 1MP1479

18V, 1A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package

The MP1479 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. The MP1479 offers a very compact solution that achieves 1A of continuous output current with excellent load and line regulation over a wide input range. The MP1479 uses synchronous mode operation for higher efficiency over the output current load range.

Constant-on-time (COT) control operation provides very fast transient response, easy loop design, and very tight output regulation.

Full protection features include short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), and thermal shutdown.

The MP1479 requires a minimal number of readily available, standard, external components and is available in a space-saving SOT563 package.