EV1400-C-01A

新产品

7V Input, 0.6A, 1.5MHz Negative Power Convertor Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV1400-C-01A demonstrates MPS’s MP1400, a monolithic negative DCDC power converter with built-in internal power MOSFET. It offers a very compact solution to achieve up to 600mA continuous output current depending on input-voltage to output-voltage ratio. The output voltage can be regulated from -0.9V to    -6V.

The 1500 kHz switching frequency allows for smaller external components producing a compact solution for a wide range of load currents.

Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.  The MP1400 is available in a 0.8mm x 1.6mm 8-ball CSP package.

产品特性

  • Wide 2.7V to 7V OperatingInputRange
  • Output Adjustable from -0.9V to -6V
  • Up to 600mA Output Current
  • 300mΩ High Side MOSFET On Resistance
  • Default 1.5MHz Switching Frequency
  • Ground Reference Enable
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Output Voltage Discharge
  • Output Over Voltage Protection
  • Available in a 0.8mm x 1.6mm 8-ball CSP Package

技术参数

  • IC Supported 1MP1400

单片集成芯片

了解这颗芯片

芯片详情

The MP1400 is a monolithic negative DCDC power converter with built-in internal power MOSFET. The DC-DC IC has a tiny surface mount 0.8mm x 1.6mm 8-ball CSP package. It achieves up to 600mA peak output current from a 2.7V to 7V input voltage. The output voltage can be regulated from -0.9V to -6V. The 1500 kHz switching frequency allows for smaller external components producing a compact solution for a wide range of load currents. The internal compensation and soft start minimizes the external component count and limits the inrush current during startup. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.