EV0015_MP1583

新设计不推荐使用
The EV0015 is a 3A Evaluation Board designed to demonstrate the MP1583’s capabilities.
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV0015 is a 3A Evaluation Board designed to demonstrate the MP1583’s capabilities. The MP1583 is a monolithic step down (buck) converter with a built in internal Power MOSFET.

The MP1583 achieves 3A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown. In shutdown mode the regulator draws 20µA of supply current.

产品特性

技术参数

  • IC Supported 1MP1583

3A, 23V, 385kHz Asynchronous Step-Down Converter

The MP1583 is a step-down regulator with a built in internal Power MOSFET. It achieves 3A of continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. An adjustable soft-start reduces the stress on the input source at startup. In shutdown mode the regulator draws 20μA of supply current. The MP1583 requires a minimum number of external components, providing a compact solution.

Programmable