MPM DC-DC降压转换器电源模块

MPM DC DC Buck Converter Power Modules

Through the use of MPS’ innovative single-step assembly process, our modules have superior performance and inherent reliability by eliminating unnecessary assembly steps and minimizing external components. They are easy to use and rework due to our standard QFN packaging, which eliminates some of the disadvantages that may have been associated with BGA or NDY packages. As a result, MPS modules are also inherently more cost effective.

2.7V-6V Input Range
Dual 2A Output Current
45μA Quiescent Current
100% Duty Cycle Operation
Up to 93% Efficiency
Small Size: 4mm×4mm×1.6mm
Low Ripple/Low Noise

DC DC Buck Converter Power Modules >