MP2120

新设计不推荐使用

2.5A 5.5V Synchronous Step-Down Switching Regulator



咨询工程师或询价

产品描述

The MP2120 is an internally compensated 1.5MHz fixed frequency PWM synchronous step-down regulator. MP2120 operates from a 2.7V to 5.5V input and generates an output voltage as low as 0.8V.  The MP2120 integrates an 80mΩ high side switch and a 60mΩ synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, the MP2120 based solution delivers a very compact footprint with a minimum component count.  The MP2120 is available in a small 3mm x 3mm 10-lead QFN package.

Programmable

产品特性

  • 2.5A Output Current
  • Input Operation Range: 2.7V to 5.5V
  • All Ceramic Capacitor Design
  • Up to 95% Efficiency
  • 1.5MHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft Start
  • Frequency Synchronization Input
  • Power Good Output
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • Thermal Shutdown
  • 3mm x 3mm 10-lead QFN Package

技术参数

  • fsw (max) (kHz)1500
  • 最小输入电压2.7
  • Vin (max) (V)5.5
  • Iout (max) (A)2.5
  • Isw Limit (typ) (A)4.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.75
  • 额定输出1
  • Vout (max) (V)4.95
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-10 (3x3)
  • Control ModeCurrent Mode
  • Common FeaturesPower Good, Synchronous Rectification
  • Special Features外部频率同步