MP62040

停产

1.7V- 5.5V, Ultra- Small, Single-Channel 2A Current-Limited Power Distribution Switch



咨询工程师或询价

产品描述

The MP62040/MP62041 Power Distribution Switch is designed for high-side load switch. The switch operates from 1.7V to 5.5V nominal input voltage and includes an 85mΩ power MOSFET to handle up to 2A continuous load.  The MP62040/MP62041 has slew rate control with 115μs rising time to limit inrush current when enabling the switch.  The built-in level shift function allows a logic signal on enable input that may be different from the supply voltage to switch the high side P-channel MOSFET ON or OFF.  The MP62040/MP62041 is available in an ultra-small UTQFN4 package, with ultra-low height (0.55mm typ).

产品特性

  • 2A Continuous Current
  • 1.7V to 5.5V Supply Range
  • Soft Start: 115μs
  • 1μA Shutdown Current
  • 85mΩ MOSFET
  • Active High & Active Low Options
  • Space saving 1.6x1.2 mm UTQFN4 Package (0.55mm Height)

技术参数

  • Output DischargeNo
  • EnableActive Low
  • Fault Flag-
  • Rds(on) (mΩ)85
  • GradeCatalog
  • Channels1
  • Iq (typ) (µA)2
  • Iout (max) (A)2
  • Vin (max) (V)5.5
  • 最小输入电压1.7
  • PackageUTQFN-4