MP1518

正在供货
2.5V-6Vin, 0.35A Boost WLED Driver


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP1518 is a step-up converter designed for driving up to 6 series white LEDs from a single cell Lithium Ion battery. The MP1518 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 104mV feedback voltage reduces power loss and improves efficiency. The OV pin monitors the output voltage and turns off the converter if an over-voltage condition is present due to an open circuit condition. The MP1518 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload. The MP1518 is available in small 6-pin TSOT23 or 8-pin QFN (2mm x 2mm) packages. Also available is the MP1518DJE, ideal for applications where low EMI is critical.

产品特性

  • On Board Power MOSFET
  • Drives up to 6 Series White LEDs
  • Up to 87% Efficiency
  • Over 1MHz Fixed Switching Frequency
  • Open Load Shutdown
  • Low 104mV Feedback Voltage
  • Soft-Start/PWM Dimming
  • UVLO, Thermal Shutdown
  • Internal Current Limit
  • Available in TSOT23-6 and QFN8 Packages

技术参数

  • Isw Limit (A)0.35
  • Ishutdown (µA)0.1
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Channels1
  • fsw (min) (kHz)1300
  • fsw (max) (kHz)1300
  • Vout (max) (V)25
  • Vfb (V)0.104
  • GradeCatalog
  • Rds(on) (mΩ)500
  • PackageQFN-8 (2x2), TSOT23-6
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim
  • Iq (mA)0.69
  • Typical LCD Screen SizesSmall (<10")

The EV0056 evaluation board is designed for backlights using white LEDs.

The EV0056 evaluation board is designed for backlights using white LEDs. It implements MPS’ MP1518 fixed frequency step-up converter.

The MP1518 is a 6 pin thin SOT23 step up converter designed for driving up to 6 series white LEDs from a single cell Lithium Ion battery. The MP1518 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. It’s low 100mV feedback voltage reduces power loss and improves efficiency. To prevent damage due to an open circuit condition, the OV pin monitors the output voltage and turns off the converter if an over-voltage condition is present.

US$ 25.00 + tax