mEZDPD3603A

PROGRAMMABLE
New

Programmable 36V DC/DC Power Module up to 3A

  • 数量 价格
  • 1
    US$ 10.00 /unit

有货

Arrives 10-12 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The mEZDPD3603a is a programmable DC/DC power module up to 3A and 0.6-12V output voltage. This part has a multiple time programmable memory and a simple GUI to program.

The GUI includes modeling software for performance verification. During bench evaluations, different configurations can be obtained easily through the I2C interface. This allows users to optimize each output for their requirements. All the non-programmed parts (mEZDPD3603A-XXXX) only need current and output voltage values to start the evaluation. Additional parameters have default settings that can be modified, if needed.

Product Features

  • 4.5V到36V工作输入电压
  • 0.6V到12V的输出电压
  • 高达3A的连续输出电流
  • 效率高达97%
  • 满足EN55022 等级B辐射标准
  • 工作温度:-40°C to 85°C
  • 标准的DIP封装(16x23x6.5mm)
  • 参数可编程
    • 输出电压
    • 输出电流极限值
    • 开关频率
    • 多种选择模式
    • 补偿值

Reference Materials

Gerber File

Altium Designer Files

Programmables FAQs

mEZDPD3603a Video

Programming Kit and Software

PKT-mEZDPD3603A

Virtual Bench 2.2 Software

Parametrics

  • PGYes
  • SSInternal
  • Special FeaturesI2C Interface, OCP, OTP, OVP, Web and Field Programmable
  • PackageDIP (16x23)
  • GradeCatalog
  • Vout (max) (V)12
  • Operating Temp Range (°C)-45 to 85
  • fsw (max) (kHz)2000
  • Iout (max) (A)3
  • Vin (max) (V)36
  • Vin (min) (V)4.5