MP28369

新设计不推荐使用

2A, 16V, 1.4MHz Step-Down Converter



咨询工程师或询价

产品描述

The MP28369 is a monolithic step-down switch mode converter with a built-in internal power MOSFET. It achieves 2A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protections include cycle­by­cycle current limiting and thermal shutdown. In shutdown mode the regulator draws 25μA of supply current. Programmable soft-start minimizes the inrush supply current and the output overshoot at initial startup. The MP28369 requires a minimum number of readily available standard external components.

Programmable

产品特性

  • 2A Output Current
  • 0.18Ω Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • 90% Efficiency
  • 25μA Shutdown Mode
  • Fixed 1.4MHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.75V to 16V Operating Input Range
  • Output Adjustable from 0.92V to 16V
  • Programmable Under Voltage Lockout
  • Available in a Tiny MSOP Package

技术参数

  • fsw (max) (kHz)1400
  • 最小输入电压4.75
  • Vin (max) (V)16
  • Iout (max) (A)2
  • Isw Limit (typ) (A)3.5
  • Max Duty Cycle (%)0.7
  • Vfb (typ) (V)0.92
  • Iq (typ) (mA)1.2
  • 额定输出1
  • Vout (max) (V)16
  • Vout (min) (V)0.92
  • GradeCatalog
  • PackageMSOP-10
  • Common FeaturesExternal Soft Start