AC DC参考设计

参考设计关键属性POUT (W)VIN (VAC)VOUT (V)IOUT (A)隔离拓扑使用器件Ref IDGerber
 Quasi Resonant Controller  Universal Offline Power Supply 36 Universal 24 1.5 Yes Flyback HFC0100 EB0108 Link
 Variable Off Time Controller   36 Universal 12 3 Yes Flyback HFC0300 EB0109 Link
 Full Features Controller   45 Universal 19 2.35 Yes Flyback HFC0400 EB0110 Link
 Fixed Frequency Flyback Controller with Ultra-low No Load Power Consumption   60 Universal 12 5 Yes Flyback+SR HFC0500+MP6902 EB0115
 Half Bridge LLC+SR 204W AC-DC Power Supply for Gaming Console   204 High Line 12 17 Yes LLC+SR HR1000A+MP6922 DC0102
 900V Offline Switching Regulator <420 Vac, Triple Outputs 4.85  85-420  13.5/8/8  0.3/0.05/0.05  Yes  Flyback HF900 EB032  
 Full Features Controller Dual Outputs 39 Universal 16/5 1.5/3 Yes Flyback HFC0500 EB0204 Link
 Smallest Energy Efficient Off-line Regulator with Extended Power Range Dual Outputs 5.9 Universal 18/5 0.3/0.1 No Buck MP157 EB0201 Link
 Boost PFC+Half Bridge LLC+SR 90W Slim Adapter High Power Factor 90 Universal 19.2 4.7 Yes PFC+LLC+SR MP44010+HR1000A+MP6922 EB0114
 PFC+Half Bridge LLC+SR 220W AC-DC Power Supply for Servers High Power Factor 220 Universal 12 18.3 Yes PFC+LLC+SR MP44010+HR1000A+MP6922 DC0101  
 Offline Inductor-less Regulator For Low Power Applications No Magnetics 0.12 Universal 12 0.01 No LDO MP100 EB0106 Link
 Higher Power Offline Inductor-Less Regulator For Low Power Applications No Magnetics 0.3 Universal 5 0.06 No LDO MP103 EB0107 Link
 Offline Primary-Side Regulator For Low Power Applications No Transformer 1 Universal 5 0.2 No Buck MP150 EB0102 Link+Link
 Small, Energy-Efficient, Off-line Regulator 30mW No-Load Power Consumption No Transformer 1.8 Universal 12 0.15 No Buck MP156 EB0104 Link+Link
 Energy Efficient Off-line Regulator No Transformer 2.4 Universal 12 0.2 No Buck MP155 EB0103 Link+Link
 700V Non-Isolated Off-Line Regulator, Up to 400mA Output Current No Transformer 3.6 Universal 12 0.3 No Buck MP174 EB0101 Link+Link
 Smallest Energy Efficient Off-line Regulator with Extended Power Range No Transformer 3.6 Universal 12 0.3 No Buck-Boost MP157 EB0117  
 Smallest Energy Off-line Regulator No Transformer 4.2 Universal 12 0.35 No Buck MP157 EB0105 Link+Link
 Off-line Primary-side-Regulator Cell phone Charger PSR 5 Universal 5 1 Yes Flyback MP020-5 EB0111 Link
 Offline, Primary-Side Regulator PSR 5.4 Universal 9 0.6 Yes Flyback MP020-5 EB0116 Link
 Off-line Primary-Side-Regulator Home Appliances  PSR 8.4 Universal 12 0.7 Yes Flyback MP020-5 EB0112 Link
 Off-line Primary-side-Regulator, Dual Outputs for Small Appliances PSR, Dual Outputs 5.9 Universal 18/5 0.3/0.1 Yes Flyback MP020-5 EB0203 Link
  PSR, Dual Outputs 6.15 Universal 3.3/12 1.5/0.1 Yes Flyback MP020-5 EB0206 Link
 Off-line Primary-side-Regulator, Dual Outputs for Small Appliances PSR,Dual Outputs 4.1 Universal 18/5 0.3/0.1 Yes Flyback MP020-5 EB0202 Link
  Selectable Output 84 Universal 12.5/16.7 4 Yes Flyback HFC0400+MP2681 EB0303