EVQ4491M-RE-00A

2.5A, 36V, Frequency Selectable Step-Down Converter with Single USB Charging Port
  • 数量 价格
  • 1
    US$ 25.00 /unit
有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVQ4491M-RE-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MPQ4491M. MPQ4491M integrates a monolithic step-down switch mode converter and one USB current limit switch with charging port identification circuit. It achieves 2.5A continuous output current over a wide input supply range with excellent load and line regulation.

The output of USB switch is current limited. MPQ4491M provides a USB Dedicate Charging Port (DCP) which supports Battery Charging Specification 1.2 (BC1.2), the Divider Mode, and 1.2V/1.2V Mode without the need of outside user interaction.

Product Features

  • EMI Reduction Technique
  • 14V Typical Operating Input Voltage
  • 36V Max. Operating Input Voltage
  • Fixed 5V Output Voltage with Line Drop Compensation
  • Accurate Output Current Limit
  • 350kHz/250kHz/150kHz Frequency Selectable
  • Programmable Line Drop Compensation
  • Supporting DCP schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode

Parametrics

  • IC Supported 1''