EVM3606A-QV-00A

21V/0.6A Module Converter With Integrated Inductor Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EVM3606A-QV-00A is an evaluation board for MPM3606A, a synchronous rectified, step-down module converter with built-in power MOSFETs, inductor and two capacitors.

The evaluation board can deliver a 0.6A continuous output current with excellent load and line regulation over a wide input supply range.

Current-mode operation provides fast transient

response and eases loop stabilization.

Full protection features include over-current protection and thermal shut down.

The MPM3606A is available in a space-saving QFN20 (3mm x5mmx1.6mm) package.

产品特性

  • 0.6A Continuous Load Current
  • 100mΩ/50mΩ Low RDS(ON) Internal Power MOSFETs
  • Integrated Inductor
  • Integrated VCC and Bootstrap Capacitors
  • Power Save Mode at Light Load
  • Power Good Indicator
  • Over Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN20 (3x5x1.6mm) Package
  • Total solution size 6.7mm x7.3mm

技术参数