EVM3606-QV-00A

21V/0.6A Module Converter With Integrated Inductor Evaluation Board

  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVM3606-QV-00A is an evaluation board for MPM3606, a synchronous rectified, step-down module converter with built-in power MOSFETs, inductor and two capacitors.

The evaluation board can deliver a 0.6A continuous output current with excellent load and line regulation over a wide input supply range. External AAM pin provides selectable power save mode or force PWM mode.

Full protection features include over-current protection and thermal shut down.

The MPM3606 is available in a space-saving QFN20 (3mm x5mmx1.6mm) package.

Product Features

  • 4.5V-to-21V OperatingInputRange
  • 0.6A Continuous Load Current
  • 200μA Low Quiescent Current
  • 100mΩ/50mΩ Low RDS(ON) Internal Power MOSFETs
  • Integrated Inductor
  • Integrated VCC and Bootstrap Capacitors
  • External AAM pin for Power-Save Mode Programming
  • OCP Protection with Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN-20 (3mmx5mmx1.6mm) Package
  • Total Solution Size 6.7mm x 6.3mm

Parametrics