EVM3506A-QV-00A

36V/600mA A Mini-Module Regulator with Integrated Inductor Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EVM3506A-QV-00A is an evaluation board for MPM3506A, a synchronous rectified, step-down Mini-Module regulator with built-in power MOSFETS, inductor and two capacitors.

The Evaluation Board can deliver a 600mA continuous output current with excellent load and line regulation over a wide input supply range.

Full protection features include over-current protection and thermal shut down.

The MPM3506A is available in a space-saving QFN- 19 (3mmx5mmx1.6mm) package.

产品特性

  • Complete Switch Mode Power Supply
  • 4.5V-to-36V Wide Operating Input Range
  • 600mA Continuous Load Current
  • Low RDS(ON) Internal Power MOSFETs
  • Fixed 1.15MHz Switching Frequency
  • 800kHz-2MHz Frequency Sync
  • Power Save Mode for Light Load
  • Power Good Indicator
  • OCP Protection with Valley Current detection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN- 19 (3x5x1.6mm) Package

技术参数