EV7770-F-00B

正在供货

90W Mono Bridge Tied Load Class D Audio Amplifier Evaluation Board

  • 1
    US$ 100.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV7770-F-00B is the BTL (Bridge Tied Load) configuration evaluation board for the MP7770GF, which can deliver 90W into 8Ω speaker under 36V VDD. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating:

  • 100mΩ power MOSFETs
  • Startup/Shutdown pop elimination
  • Short-circuit protection circuits

MPS’s class D audio amplifiers exhibit the high fidelity of a Class A/B amplifier at higher efficiencies. The circuit is based on the MPS’s proprietary variable-frequency topology, which delivers excellent linearity, fast response time and operates from a single power supply.

产品特性

  • 90W Output at VDD = 32V into a 6Ω load, 10% THD
  • 90W Output at VDD = 36V into a 8Ω load, 10%THD
  • THD+N = 0.04% at 1W, 8Ω, 1kHz
  • 95% Efficiency at 90W and VDD=36V with 8Ω load
  • Low Noise (120μV Typical)
  • 9.5V to 36V Operation from a Single Supply

技术参数