EV7748DF-00A
2x20W Stereo Single Ended Class D Audio Amplifier Evaluation Board

-
数量 价格
-
1US$ 100.00 /unit
有货
Talk to an Engineer or get a Quote
You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The EV7748DF-00A is the evaluation board for the MP7748, a 2 x 20W stereo Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following: • 250m? power MOSFETs • Startup / Shutdown pop elimination • Short circuit protection circuits
The MP7748 utilizes a single ended output structure capable of delivering 20W into 4? speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.
Product Features
- 2 x 20W Output at VDD = 24V into a 4? load
- THD+N = 0.02% at 1W, 8?
Parametrics
- IC Supported 1''
Log in to your account
Create New Account