EV6508GR-00A

1.2A, 18V, Bipolar Stepper Motor Driver Evaluation Board
  • 1
    US$ 75.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV6508GR-00A is an evaluation board for the MP6508GR, a bipolar stepper motor driver with dual, built-in full-bridges consisting of N-channel power MOSFETs.

It operates from a supply voltage range of 2.7V to 18V, and can deliver output current up to 1.2A per channel. The safety features include sinking and sourcing current limits implemented with external sensors, under-voltage lockout and thermal shutdown. An over-temperature output flag is available to indicate thermal shutdown.

The EV6508GR-00A is a fully assembled and tested PCB. The input control signals for the MP6508GR are applied through the connector or generated on board. It can drive a bipolar stepper motor with both full step and half step mode. It also can drive two independent DC motors.

产品特性

  • Wide 2.7V to 18V Input Voltage Range
  • Over-Current and Over-Temperature Indication
  • Alternative Input Control Signals (External or Generated on Board)

技术参数