EV6508GF-00A

-
数量 价格
-
1US$ 75.00 /unit
You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The EV6508GF-00A is an evaluation board for the MP6508GF, a bipolar stepper motor driver with dual, built-in full-bridges consisting of N-channel power MOSFETs.
It operates from a supply voltage range of 2.7V to 18V, and can deliver output current up to 1.2A per channel. The safety features include sinking and sourcing current limits implemented with external sensors, under-voltage lockout and thermal shutdown. An over-temperature output flag is available to indicate thermal shutdown.
The EV6508GF-00A is a fully assembled and tested PCB. The input control signals for the MP6508GF are applied through the connector or generated on board. It can drive a bipolar stepper motor with both full step and half step mode. It also can drive two independent DC motors.
Product Features
- Wide 2.7V to 18V Input Voltage Range
- Over-Current and Over-Temperature Indication
- Alternative Input Control Signals (External or Generated on Board)
Parametrics
- IC Supported 1''
Log in to your account
Create New Account