EV4068-S-00A

正在供货
108VAC~132VAC/60Hz, 50V/140mA Low Cost, Small Form Factor High PFC Off-line Dimmable LED Driver Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV4068-S-00A Evaluation Board is designed to demonstrate the capabilities of MP4068. The MP4068 is a highly integrated TRIAC dimmable LED driver with high power factor. It is specifically designed for low-line input (120VAC), no-isolated, TRIAC-dimmable LED lighting applications, especially for the low cost and small form factor applications.

The integrated 500V MOSFET ensures the system to withstand 500V surge test without MOV or TVS. Only a single winding inductor is required to realize the solution. It features MPS’s proprietary hybrid operation mode which is designed to achieve good dimming performance.The EV4068-S-00A is typically designed for driving an 7W Triac dimmable LED bulb with 50VTYP, 140mA LED load from 108VAC to 132VAC, 60Hz.

The EV4068-S-00A has an excellent efficiency and meets IEC61547 surge immunity, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI requirements. It has multi-protection function as over-voltage protection; output short-circuit protection, thermal shut down, etc.

产品特性

  • Excellent TRIAC Dimming Performance
  • Lowest Cost BOM
  • Constant Current LED Driver
  • Good LED Current Accuracy
  • 500V MOSFET Integrated
  • Internal HV Fast Start-Up
  • Single Winding Inductor
  • High Power Factor(>0.9)
  • High Efficiency (>84%)
  • LED Current Foldback at High Temperature
  • Thermal Shutdown (Auto Restart with Hysteresis)
  • VCC Under Voltage Lockout with Hysteresis (UVLO)
  • Programmable Over Voltage Protection
  • Output Short Circuit Protection
  • Fit inside GU10 Bulb Enclosure

技术参数

  • IC Supported 1MP4068

单片集成芯片

了解这颗芯片

芯片详情

The MP4068 is a highly integrated TRIAC dimmable LED driver with a high power factor (PF). It precisely can output regulates precisely an accurate LED current for ain non-isolated lighting applications., Onlywith a single winding inductor is required to realize the solution. For low-line (120VAC) applications, tThe integrated 500V MOSFET can make sure ensures that the system canto withstand a pass 500V surge test without MOV or TVS for low line input application. The It features MPS’s proprietary hybrid operation mode, which is designed to to get a achieve good dimming performance. The MP4068 is specifically designed specifically for low- line input (120VAC), and TRIAC -dimmable LED lighting applications, especially for the low cost and small form factor applications. The accurate output LED current is achieved by an internal averaging current feedback loop. An internal high- voltage regulator makes the MP4068 start-up quickly without a perceptible delay. The power de-rating at high temperature makes the system flicker-free when the ambient temperature is high. The MP4068 has features various protection featuress like such as VCC UnderuUnder- vVoltage lLockout (UVLO), oOver- vVoltage pProtection (OVP), and sShort- cCircuit pProtection (SCP). All of these features make MP4068 an ideal solution for simple, off-line, and non-isolated TRIAC dimmable LED lighting applications. The MP4068 is available inn the TSOT23-5 and SOIC8-7A and SOIC-8 -EP packages.