电源模块

mpm3570
高压75V同步DC/DC电源模块: MPM3570E
mpm3695-25
先进的数字技术25A,可扩展DC/DC电源模块: MPM3695-25
module-ebook
MPS电源专家会向您介绍模块如何加速我们的设计过程,请查看我们的电子书                                    

MPS电源模块具有宽输入电压和输出电流范围,多种封装可供选择。我们多元的DC-DC模块在单个封装中集成了电感、FETs、补偿和其他无源元件,有效地简化了设计过程。

MPM3833C

参数显示栏
状态
Special Features
Module Type
Module Assembly
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Isw Limit (typ) (A)
Vfb (typ) (V)
fsw (max) (kHz)
PG
Max Duty Cycle (%)
EN Control
Package
Grade
Special Features
Module Type
Module Assembly
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Isw Limit (typ) (A)
Vfb (typ) (V)
fsw (max) (kHz)
PG
Max Duty Cycle (%)
EN Control
Package
Grade
Adjustable Switching Frequency
EMI Tested
External Frequency Sync
Fixed Output Voltage Options
Forced CCM
Frequency Foldback at High Input Voltage
I2C/PMBus Interface
Light-Load Efficiency
Multiple Outputs
Parallelable for High Output Current
PWM and PFM Selection
Configurable
百分之
Encapsulated
LGA
QFN-10 (2x2x0.9)
QFN-12 (3x2.5)
QFN-14 (4x4x1.6)
QFN-17 (3x5x1.6)
QFN-18 (2.5x3.5)
QFN-19 (3x5x1.6)
QFN-20 (3x5)
QFN-20 (3x5x1.6)
QFN-28 (7x7)
QFN-44 (12x10)
QFN-45 (8x8x1.6)
QFN-57 (12x12)
QFN-59 (10x12x4)
QFN-65 (12x15)
目录
Industrial
Automotive
MPM3695-10
预发布新品
14V, 10A, Scalable, Digital, Synchronous, Step-Down Module with PMBus
Adjustable Switching Frequency, EMI Tested, Forced CCM Configurable Encapsulated 1 4 14 3.3 10 25 15 0.6 1000 Yes 95 Yes QFN-45 (8x8x1.6) Industrial
MPM3570E
预发布新品

75V, 0.3A, High Efficiency, Synchronous Step-Down Power Module with Integrated Inductor

EMI Tested, Light-Load Efficiency Fixed Encapsulated 1 4.5 75 1 0.3 0.03 165 Yes Yes LGA Industrial
MPM3695-25
新产品
16V, 25A, Scalable, DC/DC Power Module with PMBus
Adjustable Switching Frequency, Forced CCM, I2C/PMBus Interface, Parallelable for High Output Current Configurable Encapsulated 1 3 16 5.5 25 0.6 1000 Yes Yes QFN-59 (10x12x4) Industrial
MPM3530
新产品

55V 3A 降压电源模块

Adjustable Switching Frequency, External Frequency Sync, Parallelable for High Output Current Fixed Encapsulated 1 4.5 55 15 3 0.45 1 640 Yes Yes QFN-44 (12x10) Industrial
MPM3810
正在供货
6V Input, 1.2A Module Synchronous Step-down Converter with Integrated Inductor
EMI Tested, Light-Load Efficiency Fixed Encapsulated 1 2.5 6 6 1.2 0.017 2.1 0.6 3500 Yes 1 Yes QFN-12 (3x2.5) Industrial
MPM3805
正在供货
6V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor
EMI Tested, Fixed Output Voltage Options, Light-Load Efficiency Fixed Encapsulated 1 2.5 6 6 0.6 0.017 1.4 0.6 3500 Yes 1 Yes QFN-12 (3x2.5) Industrial
MPM3820
正在供货
6V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor
EMI Tested, Light-Load Efficiency Fixed Encapsulated 1 2.7 6 6 2 0.04 4.1 0.6 1200 Yes 1 Yes QFN-20 (3x5) Industrial
MPM3830
正在供货
6V Input, 3A Module Synchronous Step-down Converter with Integrated Inductor
EMI Tested, Light-Load Efficiency Fixed Encapsulated 1 2.7 6 6 3 0.04 4.5 0.6 1200 Yes 1 QFN-20 (3x5) Industrial
MPM3610
正在供货
21V Input, 1A Module Synchronous Step-down Converter with Integrated Inductor
EMI Tested, Light-Load Efficiency, PWM and PFM Selection Fixed Encapsulated 1 4.5 21 17 1.2 0.2 3 0.798 2000 No 0.85 Yes QFN-20 (3x5) Industrial
MPM3620
正在供货
24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor
EMI Tested, Light-Load Efficiency, PWM and PFM Selection Fixed Encapsulated 1 4.5 24 18 2 0.2 4.8 0.798 2000 No 0.77 Yes QFN-20 (3x5) Industrial
MPM3606
正在供货
21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor
EMI Tested, Light-Load Efficiency, PWM and PFM Selection Fixed Encapsulated 1 4.5 21 5.5 0.6 0.2 2.4 0.798 2000 No 0.85 Yes QFN-20 (3x5) Catalog
MPM3686
正在供货
18V 20A Step-Down Power Module in 12x15x4mm QFN
Adjustable Switching Frequency, EMI Tested, Light-Load Efficiency Fixed Encapsulated 1 2.5 18 5 20 0.86 25 0.65 1000 Yes Yes QFN-65 (12x15) Industrial
MPM3684
正在供货
18V 15A Step-Down Power Module in 12x15x4mm QFN
Adjustable Switching Frequency, EMI Tested Fixed Encapsulated 1 2.5 18 5 15 0.86 20 0.611 1000 Yes Yes QFN-65 (12x15) Industrial
MPM3620A
正在供货
24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
EMI Tested, PWM and PFM Selection Fixed Encapsulated 1 4.5 24 19.9 2 0.3 4.8 0.798 2000 Yes 0.83 Yes QFN-20 (3x5) Industrial
MPM3610A
正在供货
21V Input, 1.2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
EMI Tested, PWM and PFM Selection Fixed Encapsulated 1 4.5 21 17.4 1.2 0.3 3 0.798 2000 Yes 0.83 Yes QFN-20 (3x5) Industrial
MPM3606A
正在供货
21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
EMI Tested, PWM and PFM Selection Fixed Encapsulated 1 4.5 21 17.4 0.6 0.3 2.4 0.798 2000 Yes 0.83 Yes QFN-20 (3x5) Catalog
MPM3506A
正在供货
36V, 0.6A Module Synchronous Step-Down Converter with Integrated Inductor
EMI Tested, External Frequency Sync, Light-Load Efficiency, PWM and PFM Selection Fixed Encapsulated 1 4.5 36 32 0.6 0.58 4.3 0.81 1150 Yes 0.92 Yes QFN-19 (3x5x1.6) Industrial
MPM3510A
正在供货
36V, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor
EMI Tested, External Frequency Sync, Light-Load Efficiency, PWM and PFM Selection Fixed Encapsulated 1 4.5 36 32 1.2 0.58 4.3 0.81 1150 Yes 0.92 Yes QFN-19 (3x5x1.6) Industrial
MPM3680
正在供货
18V 6A Step-Down Power Module in 12x12x4mm QFN
Adjustable Switching Frequency, EMI Tested, Light-Load Efficiency Fixed Encapsulated 1 2.5 18 5 6 0.86 15 0.611 1000 Yes Yes QFN-57 (12x12) Industrial
MPM3682
正在供货
18V 10A Step-Down Power Module in 12x12x4mm QFN
Adjustable Switching Frequency, EMI Tested, Light-Load Efficiency Fixed Encapsulated 1 2.5 18 5 10 0.86 15 0.611 1000 Yes Yes QFN-57 (12x12) Industrial
MPM3630
正在供货
3A, 18V, High-Efficiency, Step-Down Regulator Module with Integrated Inductor and Power Good
EMI Tested, External Frequency Sync, Light-Load Efficiency, PWM and PFM Selection Fixed Encapsulated 1 4.5 18 16.2 3 0.32 6.5 0.6 1400 Yes 0.9 Yes QFN-20 (3x5x1.6) Industrial
MPM38222
正在供货
6V, Dual 2A, Step-Down Power Module with Integrated Inductor and 45µA low Iq
EMI Tested, Light-Load Efficiency, Multiple Outputs Fixed Encapsulated 2 2.7 6 6 2 0.045 3.5 0.608 1000 No 1 Yes QFN-14 (4x4x1.6) Industrial
MPM3515
正在供货
1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good
EMI Tested, External Frequency Sync, Forced CCM, Frequency Foldback at High Input Voltage Fixed Encapsulated 1 4 36 30 1.5 0.6 4 0.807 2200 Yes 0.85 Yes QFN-17 (3x5x1.6) Industrial
MPM3804
正在供货

0.6A,5.5V,带集成电感和输出放电功能的同步降压调节器

EMI Tested, Fixed Output Voltage Options, Light-Load Efficiency Fixed Encapsulated 1 2.3 5.5 5.5 0.6 0.011 1.3 0.6 2400 No 1 Yes QFN-10 (2x2x0.9) Industrial
MPM3840
正在供货
4A, 5.5V, Synchronous Step-down Power Module with Integrated Inductor and Power Good
EMI Tested, Light-Load Efficiency, PWM and PFM Selection Fixed Encapsulated 1 2.8 5.5 5.5 4 0.04 5.5 0.6 1200 Yes 1 Yes QFN-20 (3x5x1.6) Industrial
MPM3515-AEC1
正在供货
Automotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,
EMI Tested, External Frequency Sync, Forced CCM, Frequency Foldback at High Input Voltage Fixed Encapsulated 1 4 36 30 1.5 0.6 4 0.807 2200 Yes 0.85 Yes QFN-17 (3x5x1.6) Automotive
MPM3632C
正在供货

18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor

EMI Tested, Forced CCM Fixed Encapsulated 1 4 18 5.5 3 1.2 0.8 3300 Yes QFN-20 (3x5) Industrial
MPM3822C
正在供货

2.75 - 6V, 2A, 超小型超低噪音电源模块

EMI Tested, Forced CCM Fixed Encapsulated 1 2.7 6 2 0.5 0.6 1200 Yes 1 Yes QFN-18 (2.5x3.5) Industrial
MPM3833C
正在供货

2.75 - 6V, 3A, 超小型超低噪音电源模块

EMI Tested, Forced CCM Fixed Encapsulated 1 2.7 6 3 0.5 0.6 1200 Yes 1 Yes QFN-18 (2.5x3.5) Industrial
MPM3683-7
正在供货

2.7V-16V, 8A, 降压电源模块,采用 QFN (7x7x4mm) 封装

Adjustable Switching Frequency, EMI Tested, PWM and PFM Selection Fixed Encapsulated 1 2.7 16 5.5 10 0.65 0.6 1150 Yes Yes QFN-28 (7x7) Industrial
No more part left for display.