降压

易于使用
独有的装配
及封装专利技术
领先的功率密度
节省布板面积

告别繁琐的设计工作
高度集成
可简化您的设计

参数显示栏
状态
Module Type
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Module Type
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Configurable
百分之
Open Frame
内部
I2C Interface
OCP
OTP
OVP/UVP
OVP
SCP
SCP with Hiccup
Web and Field Programmable
DIP (16x23)
LGA
SiP
20x10
26.4x20
目录
mEZD81260A
预发布新品

16V/60A DC/DC Open Frame Module that can be used as Dual 30A or Single 60A.

Fixed Open Frame 5 16 3.3 60 Yes 内部 -40 to 85 OCP, OTP, SCP with Hiccup LGA Catalog
mEZDPD3603A-0001
正在供货

可编程 36V DC/DC 电源模块

Configurable Open Frame 4.5 36 12 3 2000 Yes 内部 -45 to 85 I2C Interface, OCP, OTP, OVP, Web and Field Programmable DIP (16x23) Catalog
mEZD71201A-A
正在供货

4.5V - 24V Input, 1V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 24 1 1.2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71201A-B
正在供货

4.5V - 24V Input, 1.2V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 24 1.2 1.2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71201A-C
正在供货

4.5V - 24V Input, 1.5V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 24 1.5 1.2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71201A-D
正在供货

4.5V - 24V Input, 1.8V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 24 1.8 1.2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71201A-E
正在供货

4.5V - 24V Input, 2.5V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 24 2.5 1.2 400 No 内部 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71201A-F
正在供货

4.5V - 24V Input, 3.3V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 24 3.3 1.2 400 No 内部 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71201A-G
正在供货

4.5V - 24V Input, 5V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 24 5 1.2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71202A-A
正在供货
4.5V - 24V Input, 2A, DC/DC Power Supply
Fixed Open Frame 4.5 24 1 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71202A-B
正在供货
4.5V - 24V Input, 1.2V Output, 2A, DC/DC Power Supply
Fixed Open Frame 4.5 24 1.2 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71202A-C
正在供货
4.5V - 24V Input, 1.5V Output, 2A, DC/DC Power Supply
Fixed Open Frame 4.5 24 1.5 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71202A-D
正在供货
4.5V - 24V Input, 1.8V Output, 2A, DC/DC Power Supply
Fixed Open Frame 4.5 24 1.8 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71202A-E
正在供货
4.5V - 24V Input, 2.5V Output, 2A, DC/DC Power Supply
Fixed Open Frame 4.5 24 2.5 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71202A-F
正在供货
4.5V - 24V Input, 3.3V Output, 2A, DC/DC Power Supply
Fixed Open Frame 4.5 24 3.3 2 600 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71202A-G
正在供货
4.5V - 24V Input, 5V Output, 2A, DC/DC Power Supply
Fixed Open Frame 6.5 24 5 2 600 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10
mEZD71203A-A
正在供货

5V - 16V Input, 1V Output, 3A DC/DC Power Supply

Fixed Open Frame 5 24 1 3 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71203A-B
正在供货

5V - 16V Input, 1.2V Output, 3A DC/DC Power Supply

Fixed Open Frame 5 24 1.2 3 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71203A-C
正在供货

5V - 16V Input, 1.5V Output, 3A DC/DC Power Supply

Fixed Open Frame 5 24 1.5 3 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71203A-D
正在供货

5V - 16V Input, 1.8V Output, 3A DC/DC Power Supply

Fixed Open Frame 5 24 1.8 3 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71203A-E
正在供货

5V - 16V Input, 2.5V Output, 3A DC/DC Power Supply

Fixed Open Frame 5 24 2.5 3 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71203A-F
正在供货

5V - 16V Input, 3.3V Output, 3A DC/DC Power Supply

Fixed Open Frame 5 24 3.3 3 600 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71210A-A
正在供货

4.5V - 17V Input, 1V Output, 10A, DC/DC Power Supply

Fixed Open Frame 4.5 17 1 10 500 Yes 内部 -40 OCP, OTP, SCP SiP 26.4x20 Catalog
mEZD72401A-A
正在供货

4.5V - 36V Input, 1V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 36 1 1 400 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72401A-B
正在供货

4.5V - 36V Input, 1.2V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 36 1.2 1 400 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72401A-C
正在供货

4.5V - 36V Input, 1.5V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 36 1.5 1 400 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72401A-D
正在供货

4.5V - 36V Input, 1.8V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 36 1.8 1 400 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72401A-E
正在供货

4.5V - 36V Input, 2.5V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 36 2.5 1 400 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72401A-F
正在供货

4.5V - 36V Input, 3.3V Output, 1A, DC/DC Power Supply

Fixed Open Frame 4.5 36 3.3 1 600 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72401A-G
正在供货

4.5V - 36V Input, 5V Output, 1A, DC/DC Power Supply

Fixed Open Frame 6.5 36 5 1 600 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72402A-A
正在供货

4.5V - 36V Input, 1V Output, 2A, DC/DC Power Supply

Fixed Open Frame 4.5 36 1 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72402A-B
正在供货

4.5V - 36V Input, 1.2V Output, 2A, DC/DC Power Supply

Fixed Open Frame 4.5 36 1.2 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72402A-C
正在供货

4.5V - 36V Input, 1.5V Output, 2A, DC/DC Power Supply

Fixed Open Frame 4.5 36 1.5 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72402A-D
正在供货

4.5V - 36V Input, 1V Output, 2A, DC/DC Power Supply

Fixed Open Frame 4.5 36 1 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72402A-E
正在供货

4.5V - 36V Input, 2.5V Output, 2A, DC/DC Power Supply

Fixed Open Frame 4.5 36 2.5 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72402A-F
正在供货

4.5V - 36V Input, 3.3V Output, 2A, DC/DC Power Supply

Fixed Open Frame 4.5 36 3.3 2 600 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10
mEZD72402A-G
正在供货

4.5V - 36V Input, 5V Output, 2A, DC/DC Power Supply

Fixed Open Frame 6.5 36 5 2 600 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10
mEZD74800A-A
正在供货
4.5V - 75V Input, 3.3V Output, 0.3A, DC/DC Power Supply
Fixed Open Frame 6 75 3.3 0.3 140 No 内部 -40 OCP, OTP, SCP with Hiccup SiP 20x10 Catalog
mEZD74800A-B
正在供货
4.5V - 75V Input, 5V Output, 0.3A, DC/DC Power Supply
Fixed Open Frame 6 75 5 0.3 165 No 内部 -40 OCP, OTP, SCP with Hiccup SiP 20x10 Catalog
mEZD81225A
正在供货
4V to 16V Input, 25A, DC/DC Power Supply
Fixed Open Frame 4 16 5 25 Yes 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup LGA Catalog
mEZD71201A
正在供货
4.5V - 24V Input, 1V Output, 1A, DC/DC Power Supply
Fixed Open Frame 4.5 24 1 1.2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD74800A
正在供货
4.5V - 75V Input, 0.3V Output, 0.3A, DC/DC Power Supply
Fixed Open Frame 6 75 0.3 0.3 140 No 内部 -40 OCP, OTP, SCP with Hiccup SiP 20x10 Catalog
mEZD72402A
正在供货
4.5V - 36V Input, 1V Output, 2A, DC/DC Power Supply
Fixed Open Frame 4.5 36 1 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72401A
正在供货
4.5V - 36V Input, 1V Output, 1A, DC/DC Power Supply
Fixed Open Frame 4.5 36 1 1 400 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71202A
正在供货
4.5V - 24V Input, 1V Output, 2A, DC/DC Power Supply
Fixed Open Frame 4.5 24 1 2 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD71203A
正在供货

5V - 16V Input, 1V Output, 3A DC/DC Power Supply

Fixed Open Frame 5 24 1 3 400 No 内部 -40 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
mEZD72401A-H
正在供货

4.5V - 36V Input, 12V Output, 1A, DC/DC Power Supply

Fixed Open Frame 6.5 36 12 1 500 No 内部 -40 to 85 OCP, OTP, OVP/UVP, SCP with Hiccup SiP 20x10 Catalog
No more part left for display.