智能手机 WLED 闪光灯

超凡的性能
极高的效率
和可靠性
告别繁琐的设计工作
高度集成
可简化您的设计
独有的专利封装技术
业界一流

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (min) (MHz)
Grade
Package
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (min) (MHz)
Grade
Package
目录
QFN-16 (3x3)
TSOT23-6
WLCSP-16 (1.7x1.7)
WLCSP-20 (1.6x2.0)
WLCSP-9 (1.7x1.7)
MP3214
正在供货
500mA LED Camera Flash
2.7 5.5 0.5 1.35 Catalog QFN-16 (3x3)
MP3412
正在供货

1.1A, 1MHz Sync Boost LED Driver with Output Disconnect

0.8 4.4 5 1.1 1 Catalog TSOT23-6
MP3331
正在供货
2A Boost WLED Driver for Smart Phone Camera Flash
2.7 5.5 2 1 Catalog WLCSP-9 (1.7x1.7)
MP3332
正在供货
2x1.5A Boost WLED Camera Flash Driver
2.7 5.5 6 3 1 Catalog WLCSP-16 (1.7x1.7)
MP3336
正在供货

2x2A Boost WLED Camera Flash Driver

2.7 5.5 6 4 1 Catalog WLCSP-20 (1.6x2.0)
No more part left for display.