相机氙气闪光灯

超凡的性能
极高的效率
和可靠性
告别繁琐的设计工作
高度集成
可简化您的设计
独有的专利封装技术
业界一流

Show Columns
状态
Charge type
Vin (min) (V)
Vin (max) (V)
Vsw (max) (V)
Vout (max) (V)
Iout (min) (A)
Iout (max) (A)
Grade
Package
Charge type
Vin (min) (V)
Vin (max) (V)
Vsw (max) (V)
Vout (max) (V)
Iout (min) (A)
Iout (max) (A)
Grade
Package
Active
Xenon Flash
Catalog
MSOP-10
QFN-16 (3x3)
QFN-10 (2x2)
MP3361
Active
300V, 1A Peak Integrated Photo Flash Charger with IGBT Driver
2.5 6 60 300 1.2 MSOP-10
MP3356
Active

High Voltage Photo Flash Charger with IGBT Driver for DSC

2.8 6 60 300 1.5 1.7 QFN-10 (2x2)
MP3351
Active

60V, 2A Integrated Photo Flash Charger with IGBT Driver

3 6 60 300 0.3 2 QFN-16 (3x3)
MP3352
Active

60V, 2.5A Integrated Photo Flash Charger with IGBT Driver and Quench

3 6 60 300 0.3 2.5 QFN-16 (3x3)
MP3360
Active

Highly Integrated Photo Flash Charger with IGBT Driver

2.5 6 60 300 0.4 1.7 QFN-10 (2x2)