Vin Max<44V

超凡的性能
极高的效率
和可靠性
告别繁琐的设计工作
高度集成
可简化您的设计
独有的专利封装技术
业界一流
节省物料

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Open LED Protection
Type
Iout (max) (A)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (mΩ)
Sync
Grade
Package
Vin (min) (V)
Vin (max) (V)
Open LED Protection
Type
Iout (max) (A)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (mΩ)
Sync
Grade
Package
Buck
Buck-Boost
Low-Side Buck
目录
Industrial
MSOP-8E
QFN-13 (2.5x3)
QFN-17 (3x5x1.6)
QFN-6 (3x3)
SOIC-8E
TSOT23-5
MPM6010
正在供货

36V,1.5A,高效模块,带集成电感的同步降压 LED 驱动

4 36 Yes Buck 1.5 0.2 2200 0.6 12 Yes Catalog QFN-17 (3x5x1.6)
MP24895
正在供货
6V-36V, 1A input, Buck WLED Driver with Hysteretic Control , DC and PWM Dimming Control
6 36 Yes Low-Side Buck 1 0.1 600 1 170 200 No Catalog QFN-6 (3x3), TSOT23-5
MP24895A
正在供货

6V-36V 降压白光 LED 驱动器

6 36 No Low-Side Buck 1 0.1 600 0.7 170 200 No Catalog MSOP-8E
MPQ4425M
正在供货
Industrial-Grade High Efficiency 1.5A, 36V, 2.2MHz Synchronous Step Down LED Driver
4 36 Yes Buck 1.5 0.2 2200 0.6 12 Yes Industrial QFN-13 (2.5x3)
MP4425M
正在供货
High Efficiency 1.5A, 36V, 2.2MHz Synchronous Step Down LED Driver
4 36 Yes Buck 1.5 0.2 2200 0.6 12 Yes Catalog QFN-13 (2.5x3)
MP2480
正在供货
3A LED driver, Wide 5V to 36V Operating Input Range, Hysteretic Control, Short LED protection
4.5 36 No Buck 3 0.2 2000 0.16 2 150 No Catalog SOIC-8E
MP2481
正在供货
Buck-Boost WLED Halogen Replacement, up to 5W, Open LED protection, Short LED protection
4.5 36 No Buck-Boost 0.2 1400 0.6 300 No Catalog MSOP-8E
MP24892
正在供货
6V-45V input Buck LED Driver, Lower Cost version of MP2489
4.5 36 No Low-Side Buck 0.2 600 No Catalog TSOT23-5
MP24893
正在供货
6V-36V, 1A input, Buck WLED Driver with Hysteretic Control , DC and PWM Dimming Control
6 36 No Low-Side Buck 0.23 1 120 200 No Catalog QFN-6 (3x3), TSOT23-5
No more part left for display.