PFC、Triac 调光

超凡的性能
极高的效率
和可靠性
告别繁琐的设计工作
高度集成
可简化您的设计
独有的专利封装技术
业界一流

参数显示栏
状态
Vac (min) (V)
Vac (max) (V)
Vout (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Vac (min) (V)
Vac (max) (V)
Vout (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Flyback, Buck-boost
目录
MSOP-10
SOIC-14
SOIC-8
SOIC8-7A
MP4033
正在供货
Enhanced TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes Flyback, Buck-boost 50 0.4 0.8 0.22 No Catalog MSOP-10, SOIC-14, SOIC-8
MP4060
正在供货
TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
200 305 Yes Flyback, Buck-boost 50 0.4141 170 800 No Catalog SOIC-8
MP4031
正在供货
Analog and TRIAC Dimmable LED Controller
85 305 Yes Flyback, Buck-boost 50 0.4 0.8 0.22 No Catalog SOIC-8
MP4032-1
正在供货
Primary Side Control, Active PFC, Offline LED Driver with 500V-integrated MOSFET
85 265 Yes Flyback, Buck-boost 7 0.4 0.9 500 7 No Catalog SOIC8-7A
MP4030
新设计不推荐使用
TRIAC Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes Flyback, Buck-boost 50 0.4 0.8 0.22 No Catalog SOIC-8
MP4030A
新设计不推荐使用
Improved TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes Flyback, Buck-boost 50 0.4 0.8 0.22 No Catalog SOIC-8
No more part left for display.