PFC、无 Triac 调光

超凡的性能
极高的效率
和可靠性
告别繁琐的设计工作
高度集成
可简化您的设计
独有的专利封装技术
业界一流

参数显示栏
状态
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Sync
Grade
Package
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Sync
Grade
Package
Flyback
Flyback, Buck, Buck-boost
Flyback, Buck-boost
Flyback, Buck/Boost, Buck
目录
FCTSOT23-6
FCTSOT23-8
SOIC-8
MP4026
正在供货
High Performance, Primary Side Control, Offline LED Controller with Active PFC
85 305 Yes Flyback, Buck-boost 40 0.4 200 0.6 20 No Catalog FCTSOT23-6
MP4027
正在供货
High Performance, Primary Side Control, Offline LED Controller with Active PFC, NTC and PWM Dimming
85 305 Yes Flyback, Buck, Buck-boost 40 0.4 200 0.6 20 No Catalog FCTSOT23-8
MP4054A
正在供货
Primary-Side Control, Offline LED Controller with Active PFC, NTC and PWM Dimming
85 305 Yes Flyback, Buck/Boost, Buck 40 0.4 200 0.6 20 Catalog FCTSOT23-8
MP4021A
新设计不推荐使用
Primary Side Control Offline LED Controller with Active PFC
85 305 Yes Flyback 40 0.4 333 0.75 20 No Catalog SOIC-8
No more part left for display.