USB开关

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Fault Flag
Rds(on) (mΩ)
Output Discharge
Grade
Package
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Fault Flag
Rds(on) (mΩ)
Output Discharge
Grade
Package
Active
0.65
0.75
0.808
1
1.1
1.25
1.5
2.3
2.5
2.8
3
Prog.
Active High
Active Low
-
Over Current,Active Low
Over Current,Active Low,Over Temperature
Over Current,Over Temperature
Over Temperature
115
115/90
32
44
45
50
75
80
85
85/75
88
90
No
Yes
Catalog
ESOIC-8E
MSOP-8
MSOP-8E
QFN-8 (2x3)
SOIC-8
SOIC-8E
TSOT23-5
TSOT23-6
TSOT23-8
QFN-8E
TQFN-6 (2x2)
UTQFN-4
MP5032
Active
QC3.0 Controller with Integrated Current Limit Switch
3.6 14 3 Prog. 250 Active High Over Current,Over Temperature 32 No Catalog TSOT23-8
MP62040
Active
1.7V- 5.5V, Ultra- Small, Single-Channel 2A Current-Limited Power Distribution Switch
1.7 5.5 2 2 1 Active Low - 85 No Catalog UTQFN-4
MP62040-1
Active
1.7V- 5.5V, Ultra- Small, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge
1.7 5.5 2 2 1 Active Low - 85 Yes Catalog UTQFN-4
MP62041-1
Active
1.7V- 5.5V, Ultra- Small, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge
1.7 5.5 2 2 1 Active High - 85 Yes Catalog UTQFN-4
MP6205
Active
3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch
2.7 5.5 0.5 1.1 140 1 Active High Over Current,Active Low 90 No Catalog ESOIC-8E,MSOP-8,QFN-8 (2x3)
MP62055
Active
3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch
2.7 5.5 0.5 1.1 90 1 Active High Over Current,Active Low 115 No Catalog TSOT23-5
MP62055-3
Active
3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch
2.7 5.5 0.5 0.808 90 1 Active High Over Current,Active Low 115/90 No Catalog SOIC-8,TSOT23-5
MP62061
Active
3.3V/5V, Single-Channel 700mA Current-Limited Power Distribution Switch
2.7 5.5 0.7 1 140 1 Active High Over Current,Active Low 80 No Catalog MSOP-8E,SOIC-8E
MP62071
Active
3.3V/5V, Single-Channel 0.8A Current-Limited Power Distribution Switch
2.7 5.5 0.8 1.25 140 1 Active High Over Current,Active Low 90 No Catalog MSOP-8E,SOIC-8E
MP6211
Active
3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches
2.7 5.5 1 1.5 90 1 Active High Over Current,Active Low 90 No Catalog MSOP-8E,SOIC-8E
MP6211-3
Active
3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches with different Flag function
2.7 5.5 1 1.5 90 1 Active High Over Current,Active Low 90 No Catalog MSOP-8E,SOIC-8E
MP6212
Active
3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches
2.7 5.5 1 1.5 90 1 Active Low Over Current,Active Low 90 No Catalog MSOP-8E,SOIC-8E
MP6212-3
Active
3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches with different Flag function
2.7 5.5 1 1.5 90 1 Active Low Over Current,Active Low 90 No Catalog MSOP-8E,SOIC-8E
MP62130
Active
3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch with Output Discharge
2.7 5.5 0.5 0.65 95 1 Active Low Over Current,Active Low 90 Yes Catalog MSOP-8,SOIC-8
MP62131
Active
3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch with Output Discharge
2.7 5.5 0.5 0.65 95 1 Active High Over Current,Active Low 90 Yes Catalog MSOP-8,SOIC-8
MP6215
Active
3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch
2.7 5.5 1.5 2.3 140 1 Active High Over Current,Active Low 85 No Catalog MSOP-8E
MP62160
Active
3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge
2.7 5.5 2 2.8 90 1 Active Low Over Current,Active Low 85/75 Yes Catalog MSOP-8E,SOIC-8,QFN-8E
MP62161
Active
3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge
2.7 5.5 2 2.8 90 1 Active High Over Current,Active Low 85/75 Yes Catalog MSOP-8E,SOIC-8,QFN-8E
MP62170
Active
3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch
2.7 5.5 1.5 2.3 90 1 Active Low Over Current,Active Low 75 No Catalog MSOP-8,SOIC-8
MP62171
Active
3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch
2.7 5.5 1.5 2.3 90 1 Active High Over Current,Active Low 75 No Catalog MSOP-8,SOIC-8
MP62171-1
Active
3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch with Output Discharge
2.7 5.5 1.5 2.3 90 1 Active High Over Current,Active Low 75 Yes Catalog MSOP-8,SOIC-8
MP62171-3
Active
3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch
2.7 5.5 1.5 2.5 90 1 Active High Over Current,Active Low 75 No Catalog MSOP-8,SOIC-8
MP62180
Active
3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch
2.7 5.5 2 2.8 90 1 Active Low Over Current,Active Low 75 No Catalog MSOP-8E,SOIC-8,QFN-8E
MP62181
Active
3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch
2.7 5.5 2 2.8 90 1 Active High Over Current,Active Low 75 No Catalog MSOP-8E,SOIC-8,QFN-8E
MP6219
Active
5V, 1A/2A Programmable Current Limit Power Distribution Switch
2.7 5.5 2 Prog. 1500 1 Active High - 44 No Catalog SOIC-8E
MP62260
Active
3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch
2.7 5.5 2 3 90 1 Active Low Over Current,Active Low 50 No Catalog SOIC-8
MP62260-1
Active
3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge
2.7 5.5 2 3 90 1 Active Low Over Current,Active Low 45 Yes Catalog SOIC-8
MP62261
Active
3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch
2.7 5.5 2 3 90 1 Active High Over Current,Active Low 50 No Catalog SOIC-8
MP62261-1
Active
3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge
2.7 5.5 2 3 90 1 Active High Over Current,Active Low 45 Yes Catalog SOIC-8
MP62550
Active
Precision 60mA-1.7A Programmable Current-Limited Power Distribution Switch
2.5 5.5 1.5 Prog. 125 1 Active Low Over Current,Active Low,Over Temperature 88 No Catalog TSOT23-6,TQFN-6 (2x2)
MP62551
Active
Precision Adjustable Current-Limited Power Distribution Switch
2.5 5.5 1.5 Prog. 125 1 Active High Over Current,Active Low,Over Temperature 88 No Catalog TSOT23-6,TQFN-6 (2x2)
MP6231
Active
3.3V/5V, Dual-Channel 500mA Current-Limited Power Distribution Switches
2.7 5.5 0.5 1.1 140 2 Active High Over Current,Active Low 85 No Catalog MSOP-8E,SOIC-8,SOIC-8E
MP6232
Active
3.3V/5V, Dual-Channel 500mA Current-Limited Power Distribution Switches
2.7 5.5 0.5 1.1 140 2 Active Low Over Current,Active Low 85 No Catalog MSOP-8E,SOIC-8,SOIC-8E
MP6233
Active
3.3V/5V, Dual-Channel 1.5A Current-Limited Power Distribution Switch
2.7 5.5 1.5 2.3 140 2 Active High Over Current,Active Low 85 No Catalog MSOP-8E
MP62340
Active
3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches
2.7 5.5 1 1.5 140 2 Active Low Over Current,Active Low 80 No Catalog MSOP-8E,SOIC-8
MP62340-1
Active
3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches with Output Discharge
2.7 5.5 1 1.5 140 2 Active Low Over Current,Active Low 85 Yes Catalog MSOP-8E,SOIC-8
MP62341
Active
3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches
2.7 5.5 1 1.5 140 2 Active High Over Current,Active Low 80 No Catalog MSOP-8E,SOIC-8
MP62341-1
Active
3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches with Output Discharge
2.7 5.5 1 1.5 140 2 Active High Over Current,Active Low 85 Yes Catalog MSOP-8E,SOIC-8
MP62350
Active
3.3V/5V, Dual-Channel, 500mA Current-Limited Power Distribution Switches With Output Discharge
2.7 5.5 0.5 0.75 140 2 Active Low Over Current,Active Low 85 Yes Catalog MSOP-8,SOIC-8
MP62351
Active
3.3V/5V, Dual-Channel, 500mA Current-Limited Power Distribution Switches With Output Discharge
2.7 5.5 0.5 0.75 140 2 Active High Over Current,Active Low 85 Yes Catalog MSOP-8,SOIC-8
MP5034
Active
USB Charging Port Controller Integrating QC 3.0 Protocol
3.6 14 250 1 Active High Over Temperature Catalog TSOT23-6

Applications