电熔丝

超凡的性能
极高的效率
和可靠性
告别繁琐的设计工作
高度集成
可简化您的设计
集成设计
独有的专利封装技术
最大限度的减少了外部元器件的使用

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Fault Flag
Rds(on) (mΩ)
Slew Rate Control
Special Features
Grade
Package
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Fault Flag
Rds(on) (mΩ)
Slew Rate Control
Special Features
Grade
Package
Prog 5 to 15
Prog.
Active High
Current Limit, Thermal Shutdown, Damaged MOSFET
Current Limit,Thermal Shutdown, Damaged MOSFET
Current Limit,Thermal Shutdown,Damaged MOSFET
Thermal Fault = Tri-State
Thermal Shutdown
Current Monitoring
Output Discharge
Reverse-Current Blocking
目录
QFN-10 (1.5x2)
QFN-10 (3x3)
QFN-12 (2x3)
QFN-22 (3x5)
TSOT23-8
EV5016-L-QH-00A
新产品

2.7V-15V, 0.7A-5A Current Limit Switch Evaluation Board With Over Voltage Clamp

EV5016-L-QH-00B
新产品

2.7V-15V, 0.7A-5A Current Limit Switch Evaluation Board  With Over Voltage Clamp and Reverse Current Protection

MP5016-L
新产品

2.7 - 22V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking

2.7 22 5 Prog. 50 1 Active High Thermal Shutdown 43 Yes Reverse-Current Blocking Catalog QFN-10 (1.5x2)
MP5000A
正在供货
12V, 5A Programmable Current Limit Switch with different SS time, Trip/ hold Current and Rds
10 18 5 Prog. 1000 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3)
MP5000S
正在供货
12V, 5A Programmable Current Limit Switch with different SS time and Rds
10 18 5 Prog. 1000 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3)
MP5002
正在供货
3.3V, 1A-3A Programmable Current Limit Switch
2.5 4 3 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3)
MP5003
正在供货
3.3V, 1A-3A Programmable Current Limit Switch with Auto Enable
2.5 6 3 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3)
MP5006
正在供货
5V, 1A- 5A Programmable Current Limit Switch with Slew Rate Control and Auto Enable
4 10 5 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3)
MP5010A
正在供货
3V-18V, 1A-5A Programmable-Current-Limit Switch with Over-Voltage Clamp
3 18 5 Prog. 815 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3)
MP5010B
正在供货
3V-18V, 1A-5A Programmable-Current-Limit Switch with Over-Voltage Clamp
3 18 5 Prog. 860 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3)
MP5010S
正在供货
5V, 1A- 5A Programmable Current Limit Switch
4 18 5 Prog. 815 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3)
MP5022A
正在供货
12V, 3mO Rdson Hot-Swap protection Device with current monitoring and Controlled Ron Mode
8 16 15 Prog. 1300 1 Active High Current Limit,Thermal Shutdown,Damaged MOSFET 3 Yes Current Monitoring, Output Discharge Catalog QFN-22 (3x5)
MP5018
正在供货

5V, 1A-5A Current Limit Switch with Reverse Current Blocking and Output Over-voltage Clamp

4.5 5.5 5 Prog. 210 1 Active High Thermal Fault = Tri-State 45 Yes Reverse-Current Blocking Catalog QFN-12 (2x3)
MP5021B
正在供货

12V, 7mO Rdson Hot-Swap protection Device with Current Monitoring and Controlled Ron Mode

4.8 16 10 Prog. 1100 1 Active High Current Limit,Thermal Shutdown, Damaged MOSFET 7 Yes Current Monitoring, Output Discharge Catalog QFN-22 (3x5)
MP5013A
正在供货

5V, 5A Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8

3 5.5 5 Prog. 860 1 Active High Thermal Shutdown 36 Yes Catalog TSOT23-8
MP5014A
正在供货

12 V, 5 A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8

10 13.8 5 Prog. 1000 1 Active High Thermal Shutdown 36 Yes Catalog TSOT23-8
MP5017
正在供货

3V-5.5V, 1A-5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking

3 5.5 5 Prog. 210 1 Active High Thermal Fault = Tri-State 45 Yes Reverse-Current Blocking Catalog QFN-12 (2x3)
MP5022C
正在供货

12V, 3mΩ Rds(on) Hot-Swap Protection Device with Current Monitoring and Controlled Ron Mode

4.5 16 15 Prog. 1300 1 Active High Current Limit, Thermal Shutdown, Damaged MOSFET 3 Yes Current Monitoring, Output Discharge Catalog QFN-22 (3x5)
MP5013E
正在供货

5V, 2A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew Rate Control in a TSOT23-8

3 5.5 5 Prog. 890 1 Active High Thermal Shutdown 36 Yes Catalog TSOT23-8
MP5016
正在供货
2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
2.7 15 5 Prog. 50 1 Active High Thermal Shutdown 43 Yes Reverse-Current Blocking Catalog QFN-10 (1.5x2)
MP5016H
正在供货
2.7- 22V, 0.7- 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Block
2.7 22 5 Prog. 50 1 Active High Thermal Shutdown 43 Yes Reverse-Current Blocking Catalog QFN-10 (1.5x2)
MP5000
新设计不推荐使用
12V, 5A Programmable Current Limit Switch
10 18 5 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3)
MP5001
新设计不推荐使用
5V, 1A- 5A Programmable Current Limit Switch
4 10 5 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3)
MP5007
新设计不推荐使用
5V, 1A- 5A Programmable Current Limit Switch
4 6 5 Prog. 2000 1 Active High Thermal Fault = Tri-State 37 Yes Catalog QFN-10 (3x3)
MP5010
新设计不推荐使用
5V, 1A- 5A Programmable Current Limit Switch
4 10 5 Prog. 2000 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3)
MP5011
新设计不推荐使用

12V, 5A Programmable Current Limit Switch

9 15 5 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3)
MP5021
新设计不推荐使用

12V, 7mO Rdson Hot-Swap protection Device with current monitoring

8 16 10 Prog 5 to 15 1000 1 Active High Current Limit,Thermal Shutdown, Damaged MOSFET 7 Yes Current Monitoring, Output Discharge Catalog QFN-22 (3x5)
No more part left for display.