非同步

灵活的设计
更宽的输入电压范围

减少部件的使用
高开关频率

领先的功率密度
节省布板面积

参数显示栏
状态
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
PG
SS
Input/Output Disconnect
Down Mode
Special Features
Package
Grade
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
PG
SS
Input/Output Disconnect
Down Mode
Special Features
Package
Grade
内部
外部
Adjustable Switch Current Limit
Current Limiting
Disable Function
启用
Frequency Adjustable
Input Disconnect
Integrated Linear Regulators
Output Discharge
Output Disconnect
OVP
Programmable UVLO
SCP with Hiccup
Thermal Shutdown
CSPO-8 (0.8x1.6)
MSOP-8
QFN-10 (3x3)
QFN-14 (3x4)
QFN-16 (3x3)
QFN-16 (4x4)
QFN-8 (2x2)
SOIC-8E
TSOT23-5
TSOT23-6
TSSOP16
UTQFN-8 (2x2)
目录
Industrial
Automotive
EV1530-Q-00A
正在供货

Triple Output Step-Up Plus Charge Pump for TFT Bias

MP1517
正在供货

3A, 25V, 1.1MHz Step-Up Converter

1 2.6 25 3.3 25 4 0.9 0.7 No 外部 No No Enable, Thermal Shutdown QFN-16 (4x4) Catalog
MP1541
正在供货

22V、1.3MHz,TSOT23-5 封装升压转换器

1 2.5 6 3 22 1.9 0.635 1.25 No 内部 No No Current Limiting, Enable, Thermal Shutdown QFN-8 (2x2), TSOT23-5 Catalog
MP1542
正在供货

2A 电流, 700KHz/1.3MHz 频率升压转换器

1 2.5 22 3 22 2.6 0.7 1.25 No 外部 No No Current Limiting, Enable, Thermal Shutdown MSOP-8 Catalog
MP3209
正在供货

1.4MHz, 350mA Boost Converter

1 2.5 6 3 22 0.35 0.635 1.25 No 内部 No No Current Limiting, Enable, Thermal Shutdown TSOT23-5, UTQFN-8 (2x2) Catalog
MP3212
正在供货
1.3A, 1MHz Step-up Regulator with Integrated Input Disconnect Switch
1 2.3 5.5 28 1.3 0.18 1.23 No 内部 No No Current Limiting, Thermal Shutdown QFN-10 (3x3) Catalog
MP3213
正在供货
700KHz/1.3MHz Boost Converter with a 3.5A Switch
1 2.5 22 3 22 3.5 0.7 1.25 No 外部 No No Current Limiting, Enable, Thermal Shutdown MSOP-8, QFN-10 (3x3) Catalog
MP3216
正在供货
36V, 1.3MHz, 0.75A Step-up Converter With Output Disconnect
1 2.5 6 36 0.75 0.55 1.24 No Yes No Enable, Output Disconnect, Thermal Shutdown TSOT23-6 Catalog
MP3217
正在供货
36V, 670kHz Step-up Converter with a 0.5A Switch
1 2.5 6 36 0.5 0.46 1.24 No No No Enable, Thermal Shutdown TSOT23-6 Catalog
MP3221
正在供货

6V, 2.7A, 1.2MHz, high-efficiency Step-up Converter with Input Disconnect

1 2.5 6 3 6 3.7 0.27 0.796 No 内部 Yes No Input Disconnect TSOT23-6 Catalog
MP3425
正在供货

3A, 55V Boost Converter with Programmable Switching Frequency and UVLO

1 3.1 22 3.1 55 5 0.65 1.225 No 外部 No No Frequency Adjustable, Programmable UVLO QFN-14 (3x4) Catalog
MP3426
正在供货

6A, 35V Boost Converter with Programmable Switching Frequency

1 3.2 22 3.2 35 8.5 0.65 1.225 No 外部 No No Frequency Adjustable, Programmable UVLO QFN-14 (3x4) Catalog
MP3430
正在供货

90V Step-Up Converter with APD Current Monitor (1:10 or 1:2 ratio) with 5% Accuracy

1 2.7 5.5 2.7 90 0.9 0.3 0.8 No 内部 No No Adjustable Switch Current Limit, Thermal Shutdown QFN-16 (3x3) Catalog
MP1400
正在供货
7V Input, 0.6A Peak, 1.5MHz Negative DCDC Power Converter In 8-ball CSP Package
1 2.7 7 -0.9 -6 1.6 0.2 0 No 内部 No No Output Discharge, SCP with Hiccup CSPO-8 (0.8x1.6) Catalog
MP6001
正在供货

15W,集成 150V 功率开关管的反激/正激 DC-DC 变换器

1 10 100 10 150 2 1 1.21 No 内部 No No Frequency Adjustable, OVP SOIC-8E Catalog
MP6002
正在供货

反激/正激 DC-DC 变换器,30W,集成 150V 功率开关管

1 10 100 10 150 4 1 1.21 No 内部 No No Disable Function, Frequency Adjustable, OVP SOIC-8E Catalog
MP6003
正在供货

Monolithic Flyback/SEPIC DC-DC Converter

1 10 100 10 150 0.7 1 1.21 No 内部 No No Disable Function, Frequency Adjustable, OVP SOIC-8E Catalog
MPQ3426
正在供货

Industrial Grade, 6A, 35V Boost Converter

1 3.2 22 3.2 55 8.5 0.65 1.225 No 外部 No No Frequency Adjustable, Programmable UVLO QFN-14 (3x4) Industrial
MPQ3425
正在供货
MPQ3425- Industrial Grade, 3A, 50V Boost Converter with Programmable Switching Frequency
1 3.1 22 3.1 50 5 0.65 1.225 No 外部 No No Frequency Adjustable, Programmable UVLO QFN-14 (3x4) Industrial
MPQ1542
正在供货
Industrial Grade, 700KHz/1.3MHz Boost Converter with a 2A Switch
1 2.2 22 3 22 2.6 0.7 1.25 No 外部 No No Current Limiting, Enable, Thermal Shutdown MSOP-8 Industrial
MP1530
正在供货
Triple Outputs Boost Plus Linear Regulators for TFT Bias
3 2.7 5.5 2.7 22 3.6 1.3 1.25 1400 No 外部 No No Integrated Linear Regulators QFN-16 (3x3), TSSOP16 Catalog
MP1531
正在供货
Low Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
3 2.7 5.5 2.7 22 0.65 1.2 1.25 250 No 外部 No No Integrated Linear Regulators QFN-16 (3x3), TSSOP16 Catalog
MPQ1530
正在供货
Industrial Grade, Triple Outputs Boost Plus Linear Regulators for TFT Bias
3 2.7 5.5 2.7 22 3.6 1.3 1.25 1400 No 外部 No No Integrated Linear Regulators QFN-16 (3x3) Industrial
MPQ1530-AEC1
正在供货
Triple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
3 2.7 5.5 2.7 22 3.6 1.3 1.25 1400 No 外部 No No Integrated Linear Regulators QFN-16 (3x3) Automotive
No more part left for display.