LNB

更高的可编程性
I2C 接口

灵活的设计
DiSEqC 1.x 兼容性y

无大过滤器
LNBs

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Vout (V)
Iout (A)
Channels
22kHz Tones Signal Generated
fsw (max) (kHz)
PG
SS
Special Features
Package
Grade
Vin (min) (V)
Vin (max) (V)
Vout (V)
Iout (A)
Channels
22kHz Tones Signal Generated
fsw (max) (kHz)
PG
SS
Special Features
Package
Grade
1
1
外部
DiSEqCTM1.x
Line Drop Compensation
OCP
OVP
SCP
QFN-14 (2x3)
QFN-24 (4x4)
TSSOP16
目录
MP8125
正在供货

8-14V, 550mA, LNB Power Supply and Control Voltage Regulator

8 14 13,14,18,19 0.55 1 1 352 Yes 外部 DiSEqCTM1.x, Line Drop Compensation, SCP QFN-24 (4x4), TSSOP16 Catalog
MP8126
正在供货

Boost Converter with Internal Switch, Low-Noise LDO Output, Line Drop Compensation, Settable LDO Current Limit, Selectable Vout Compensation, Adjustable Output Soft Start, Direct 22KHz input

8 14 13,14,18,19 0.55 1 1 342 Yes 外部 DiSEqCTM1.x, Line Drop Compensation, SCP QFN-24 (4x4), TSSOP16 Catalog
MP8124
正在供货
High Efficiency, 8-14V, 500mA, LNB Power Supply and Control Voltage Regulator with full protection features
8 14 13 14 18 19 0.5 1 1 440 No 外部 DiSEqCTM1.x, OCP, OVP, SCP QFN-14 (2x3) Catalog
No more part left for display.