能量存储(断电告警)

灵活的设计
更宽的输入电压范围

高功率效率
内置充电电流极限值

超凡的性能
极高的效率
和可靠性

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Vs (max) (V)
Vbus (max) (V)
Irelease (A)
Icharge (A)
Iq (typ) (mA)
PG
Vfb (V)
fsw (max) (kHz)
Special Features
Package
Grade
Vin (min) (V)
Vin (max) (V)
Vs (max) (V)
Vbus (max) (V)
Irelease (A)
Icharge (A)
Iq (typ) (mA)
PG
Vfb (V)
fsw (max) (kHz)
Special Features
Package
Grade
Power Good (Input)
Power Good (Storage)
QFN-10 (2x3)
SOIC-8
目录
MP111
正在供货

Dying Gasp Storage and Release Control IC with Flag Indicator

4.5 18 32 18 2.5 0.25 0.3 No 1 SOIC-8 Catalog
MP201
新设计不推荐使用

Dying Gasp Storage and Release Control IC with flag indicator

4.5 18 32 18 2.5 0.26 0.25 No 1 SOIC-8 Catalog
MP6302
停产

Energy Storage and Release Control IC with Indicators for Storage and Input Voltage

4.2 18 32 18 2.5 0.25 0.25 Yes 1 Power Good (Input), Power Good (Storage) QFN-10 (2x3) Catalog
No more part left for display.