控制器

灵活的设计
更宽的输入电压范围

超凡的性能
稳健的特性

更高的可靠性
全方位保护

参数显示栏
状态
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
fsw (max) (kHz)
Iq (typ) (mA)
Vfb (typ) (V)
PG
SS
Max Duty Cycle (%)
Special Features
Package
Grade
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
fsw (max) (kHz)
Iq (typ) (mA)
Vfb (typ) (V)
PG
SS
Max Duty Cycle (%)
Special Features
Package
Grade
内部
外部
External Frequency Sync
Frequency Adjustable
Hiccup Current Limit
MSOP-10
QFN-20 (3x4)
SOIC-14
SOIC-8E
TSSOP20 EP
目录
Industrial
MP2910
正在供货
Sync Buck PWM DC-DC and Linear Power Controller
2 5 12 300 2.7 0.8 Yes 内部 1 SOIC-14, SOIC-8E Catalog
MP2905
正在供货

3V-28V Input, Hysteretic Synchronous Step-Down Controller

1 3 28 500 0.6 0.6 No 外部 0.9 Frequency Adjustable, Hiccup Current Limit MSOP-10 Catalog
MP2908A
正在供货

4V-60V 电流控制模式同步降压控制器

1 4 60 1000 0.75 0.8 Yes 外部 1 Frequency Adjustable, Hiccup Current Limit QFN-20 (3x4), TSSOP20 EP Catalog
MP2918
正在供货

4V to 40V Input, Current Mode, Synchronous, Step-Down Controller

1 4 40 1000 0.75 0.8 Yes 外部 1 Frequency Adjustable, Hiccup Current Limit QFN-20 (3x4), TSSOP20 EP Catalog
MP9928
正在供货

4V-60V Input, Current Mode, Synchronous Step-Down Controller

1 4 60 1000 0.75 0.8 Yes 外部 0.995 External Frequency Sync, Frequency Adjustable, Hiccup Current Limit QFN-20 (3x4), TSSOP20 EP Catalog
MPQ2908A
正在供货

Industrial Grade. 4V-60V Input, Current Mode, Synchronous Step-Down Controller

1 4 60 1000 0.75 0.8 Yes 外部 1 Frequency Adjustable, Hiccup Current Limit QFN-20 (3x4), TSSOP20 EP Industrial
MPQ2918
正在供货
4V - 40V Input, Current Mode, Synchronous, Step-Down Controller AEC-Q100 Qualified
1 4 40 1000 0.75 0.8 No 外部 1 Frequency Adjustable, Hiccup Current Limit QFN-20 (3x4), TSSOP20 EP Industrial
No more part left for display.