降压/升压

灵活的设计
更宽的输入电压范围

超凡的性能
极高的效率
和可靠性
高功率效率
关断时间无负载、
模式可选
以及外部同步引脚

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Isw (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (kHz)
Package
Vin (min) (V)
Vin (max) (V)
Isw (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (kHz)
Package
Pre-Release
Active
QFN-10 (3x3)
QFN-16 (3x3)
QFN-11 (2x3)
MP28167
Pre-Release

2.8V-22V Vin, 3A Iout, 4-Switch Integrated Buck-Boost Converter

2.8 22 3 3 QFN-16 (3x3)
MP8859
Pre-Release

2.8 - 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with I2C Interface

2.8 22 3 1 QFN-16 (3x3)
MP8860
Pre-Release

2.8V-22Vin, 1A lout, 4-Switch Integrated Buck-Boost Converter with I2C Interface

2.8 22 1 1 QFN-16 (3x3)
MP8862
Pre-Release

2.8V-22Vin, 2A lout, 4-Switch Integrated Buck-Boost Converter with I2C Interface

2.8 22 2 1 QFN-16 (3x3)
MP2155
Active

High Efficiency Single Inductor Buck-Boost Converter with 2.2A Switches

2 5.5 2.2 0.08 0.496 QFN-10 (3x3)
MP28163
Active

High Efficiency Single Inductor Buck-Boost Converter with 2.9A Switches

2 5.5 2.9 0.07 0.496 QFN-10 (3x3)
MP28164
Active

High Efficiency Single Inductor Buck-Boost Converter with 4.2A Switches

1.2 5.5 4.2 0.025 0.5 QFN-11 (2x3)