监控器

灵活的设计
可调的阈值和公差,
可编程性
集成的保护装置
节省布板面积

通电次序
符合系统时序要求

参数显示栏
状态
Iq (typ) (µA)
LDO Iout (mA)
Package
PSRR @ 1kHz (dB)
Reset Threshold Accuracy (±%)
tdelay (ms)
VCC (max) (V)
VCC (min) (V)
Vdropout (mV)
Vthreshold (typ) (V)
Grade
Iq (typ) (µA)
LDO Iout (mA)
Package
PSRR @ 1kHz (dB)
Reset Threshold Accuracy (±%)
tdelay (ms)
VCC (max) (V)
VCC (min) (V)
Vdropout (mV)
Vthreshold (typ) (V)
Grade
QFN-6 (2x2)
SOIC-8
SOIC-8E
TQFN-8 (3x3)
TSOT23-6
TSOT23-8
TSSOP16 EP
UTQFN-10(1.4x1.8)
2.1-10000
2000 to 8000
Programmable
目录
Industrial
EV6420-J-00A
新产品

Battery Protection IC for 2-/3-Series Cell Li-Ion with Protective MOSFET and PTC Interface

MP6420
新产品

BatteryProtection IC for 2-/3-Series Cell Li-Ion with Integrated Protective MOSFET and PTC Interface in TSOT23-8 Package

3 TSOT23-8 0.5 2000 to 8000 18 3.6 4.45 Catalog
MP6412
新产品

Ultra-Low IQ Load-Switch Controller with RESET Timer

1 UTQFN-10(1.4x1.8) 12 2.2 Catalog
MP6400
正在供货

low quiescent current programmable-delay supervisory circuit, Reset Voltage can be Preset or Adjustable

1.6 QFN-6 (2x2), TSOT23-6 1 2.1-10000 6 1.8 0.4 Catalog
MP6402
正在供货
Dual Channel, 500mA Linear Regulator with Integrated Reset Circuit
400 500 SOIC-8E, TQFN-8 (3x3) 60 3 Programmable 5.5 2.5 260(Io:500mA) Catalog
MPQ6400
正在供货
low quiescent current programmable-delay supervisory circuit, Reset Voltage can be Preset or Adjustable
1.6 QFN-6 (2x2), TSOT23-6 1 2.1-10000 5.5 1.8 3.07 Industrial
MPQ6411
正在供货
Industrial Grade, Windowed Watchdog Timer
6 SOIC-8 5.2 4.8 4.6 Industrial
MP6411
正在供货
Windowed Watchdog Timer
6 SOIC-8 5.2 4.8 4.6 Catalog
MP2420
正在供货
75V, 0.3A, Synchronous Step-Down Converter with Watchdog
0.02 TSSOP16 EP 4.3 75 4.5 4.2 Catalog
MPQ6411-AEC1
正在供货

Windowed Watchdog Timer

6 SOIC-8 5.2 4.8 4.6 Industrial
No more part left for display.