单通道

极低的噪音和lq值
简化紧凑的设计

高 PSRR
低噪音的
无线通信和网络
宽输入电压和温度等级
支持工业应用

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
100 (IO:250mA)
140 (IO:1000mA)
150 (IO:150mA)
150 (IO:3000mA)
172 (IO:120mA)
210 (IO: 2000mA)
230 (IO: 250mA)
250 (IO: 100mA), 300 (IO: 150mA)
290 (IO: 500mA)
300 (IO:500mA)
420 (IO:300mA)
50 (IO: 120mA)
60 (IO: 250mA)
620 (IO:150mA)
70 (IO:800mA)
700 (IO:150mA)
700 (IO:30mA)
750 (IO:500mA)
Current Limiting
Power Good
MSOP-8E
QFN-10 (3x3)
QFN-32 (5x5)
QFN-6 (2x2)
QFN-8 (2x2)
QFN-8 (2x3)
QFN-8 (3x3)
SC70-5
SOIC-8
SOIC-8E
TO252-5
TSOT23-4
TSOT23-5
WLCSP-4 (0.8x0.8)
目录
Industrial
Automotive
MPQ2013A
新产品

40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Industrial
MP2000
正在供货

Low Input Voltage 150mA Linear Regulator

1.35 6 150 0.5 5 65 50 250 (IO: 100mA), 300 (IO: 150mA) 3 Current Limiting TSOT23-5 Catalog
MP2002
正在供货

Low Input Voltage 500mA Linear Regulator

1.35 6.5 500 0.5 5 100 26 290 (IO: 500mA) Current Limiting, Power Good QFN-8 (2x3) Catalog
MP20045
正在供货

1A 低噪音线性调节器

2.5 5.5 1000 1.5 5 110 56 140 (IO:1000mA) 2.5 13 Current Limiting, Power Good QFN-8 (3x3), SOIC-8E Catalog
MP20046
正在供货

Fast Transient Response, 2A Low Dropout Voltage Regulator

2.7 5.5 2000 1.5 3.3 75 70 210 (IO: 2000mA) 0.1 17 Current Limiting, Power Good QFN-10 (3x3), SOIC-8E Catalog
MP20048
正在供货
Capacitor-Free, 250mA, Low Dropout Voltage Regulator
1.7 5.5 250 1.234 5 350 35 60 (IO: 250mA) 1 37 Current Limiting TSOT23-5 Catalog
MP20049
正在供货

Ultra-Low Noise, High PSRR 150mA Linear Regulator in 0.8*0.8mm WLCSP

2.3 6 150 55 78 50 (IO: 120mA) 1 16 Current Limiting WLCSP-4 (0.8x0.8) Catalog
MP2005
正在供货

800mA High PSRR, ULDO Linear Regulator

1 5.5 800 0.5 4 104 65 70 (IO:800mA) 2 Current Limiting QFN-8 (2x3) Catalog
MP20051
正在供货

Low Noise, High PSRR, 1A Linear Regulator

2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3), SOIC-8E Catalog
MP2007
正在供货

3A, DDR Termination Regulator

1.3 6 3000 4.5 5.5 1300 2 MSOP-8E Catalog
MP20073
正在供货

2A, DDR Termination Regulator

1.3 6 2000 1300 2 MSOP-8E Catalog
MP20075
正在供货

3A, DDR Termination Regulator

1.05 3.6 3000 1300 2 MSOP-8E Catalog
MP2009
正在供货

Ultra-Low-Noise Low-Dropout, 120mA Linear Regulator

2 6 120 50 78 172 (IO:120mA) 1 16 Current Limiting SC70-5 Catalog
MP2016
正在供货

42V, 30mA, Low Power Adjustable Output Linear Regulator

4 42 30 1.2 40 12 50 700 (IO:30mA) 2 QFN-8 (2x3), TSOT23-5 Catalog
MP2030
正在供货

3A Dual Supply Very Low Dropout Linear Regulator

1.1 5.5 3000 0.9 3.8 220 65 150 (IO:3000mA) 2 80 Current Limiting, Power Good QFN-10 (3x3), QFN-32 (5x5) Catalog
MP2040
正在供货

Fast Transient Response, 3A Dual Supply Very Low Dropout Linear Regulator

1.1 5 3000 0.9 3.3 3500 70 150 (IO:3000mA) 2 80 Current Limiting, Power Good QFN-10 (3x3), QFN-32 (5x5) Catalog
MP8801
正在供货

Low Dropout 150mA Linear Regulator

2.7 6.5 150 1.25 5 125 70 150 (IO:150mA) 2 TSOT23-5 Catalog
MP8802
正在供货

Low Dropout 250mA Linear Regulator

2.7 6.5 250 1.25 5 125 70 230 (IO: 250mA) 2 TSOT23-5 Catalog
MP8902
正在供货

Low Dropout 250mA Linear Regulator

2.7 6.5 250 1.25 5 125 70 230 (IO: 250mA) 2 QFN-8 (2x2) Catalog
MP8903
正在供货
Low Dropout 150mA Linear Regulator
2.7 6.5 150 1.25 5 50 150 (IO:150mA) 2 QFN-8 (2x2), TSOT23-5 Catalog
MP8904
正在供货

500mA Linear Regulator

2.5 6.5 500 0.5 5 100 65 300 (IO:500mA) Current Limiting, Power Good QFN-8 (2x3) Catalog
MPQ8903
正在供货
Industrial Low Dropout 150mA Linear Regulator
2.7 6.5 150 1.25 5 50 150 (IO:150mA) 2 TSOT23-5 Industrial
MP2013
正在供货

40V, 150mA, 低静态电流线性稳压器

2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3), TSOT23-5 Catalog
MP20056
正在供货

Low-Noise, High-PSRR, 250mA, Linear Regulator

2.5 5.5 250 0.8 5 150 65 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Catalog
MPQ20056
正在供货

Industrial Grade, Low-Noise, High-PSRR, 250mA, Linear Regulator

2.5 5.5 250 0.8 5 150 63 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Industrial
MPQ20051
正在供货

Industrial Grade, Low Noise, High PSRR, 1A Linear Regulator

2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Industrial
MP2013A
正在供货

40V, 150mA, 低静态电流线性稳压器

2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Catalog
MP2015A
正在供货

24V, 150mA, Low Quiescent Current Linear Regulator

2.5 24 150 1.215 15 3.3 41 700 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3), TSOT23-4 Catalog
MP2019
正在供货

40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator

3 40 300 1.2 15 10 45 420 (IO:300mA) 2 Current Limiting, Power Good SOIC-8 Catalog
MPQ2019
正在供货

industrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator

3 40 300 1.2 15 10 45 420 (IO:300mA) 2 Current Limiting, Power Good SOIC-8 Industrial
MP2014
正在供货

40V, 500mA, Low Quiescent Current Linear Regulator

3 40 500 1.2 15 10 45 750 (IO:500mA) 2 Current Limiting, Power Good TO252-5 Catalog
MP2011A
正在供货

24V, 150mA, Low Quiescent Current Linear Regulator

2.5 24 150 1.215 15 3.3 41 700 (IO:150mA) 1.5 Current Limiting QFN-6 (2x2) Catalog
MPQ20051-AEC1
正在供货
Low Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Automotive
MPQ8904-AEC1
正在供货

Automotive Grade 500mA Linear Regulator

2.5 6.5 500 0.5 5 140 78 300 (IO:500mA) Current Limiting, Power Good QFN-8 (2x3) Automotive
MPQ2013-AEC1
正在供货

40V, 150mA, Low Quiescent Current Linear Regulator

2.5 40 150 1.25 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Industrial
MPQ20056-AEC1
正在供货
Low-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
2.5 5.5 250 0.8 5 150 63 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Automotive
MPQ2029
正在供货
40V, 450mA, Low-Quiescent Current, Adjustable Output Linear Regulator AEC-Q100 Qualified
3 40 450 1.2 15 10 45 2 Current Limiting SOIC-8 Industrial
No more part left for display.