CPU 内核功率(智能DRMOS)

精度检测
3%的电流检测精度
通过了温度检测
极好的性能
倒装芯片和铜板芯片的
高散热和电气性能
通过ROHS六项认证


Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Isw Limit (typ) (A)
Iin (Standby) (mA)
fsw (min) (kHz)
fsw (max) (kHz)
trise (ns)
tfall (ns)
PWM Logic (V)
Package
Grade
DC/DC Designer
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Isw Limit (typ) (A)
Iin (Standby) (mA)
fsw (min) (kHz)
fsw (max) (kHz)
trise (ns)
tfall (ns)
PWM Logic (V)
Package
Grade
DC/DC Designer
FCTQFN-34 (6x6)
TQFN-34 (6x6)
FCTQFN-29 (4x6)
QFN-18 (5x5)
Catalog
MP86885
ACTIVE
40A, 14V Intelli-phase Solution (Integrated HS/LS FETs and Driver) in 4x6(mm) FC-TQFN
4.5 14 40 60 0.055 100 1000 3 8 3.3 FCTQFN-29 (4x6) Catalog
MP86963
ACTIVE
20A, 27V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V Tri-State Logic in 5x5(mm) TQFN
4.5 21 20 0.001 100 1000 5 3 3.3 QFN-18 (5x5) Catalog
MP86961
ACTIVE
20A, 27V Intelli-PhaseTM Solution (Integrated HS/LS FETs and Driver) in a 5x5mm QFN
4.5 21 20 0.001 100 1000 5 3 5 QFN-18 (5x5) Catalog
MP86884
ACTIVE
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 5V PWM Logic in 6x6(mm) TQFN
4.5 14 55 80 0.06 100 1000 3 8 5 TQFN-34 (6x6) Catalog
MP86884-3
ACTIVE
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V PWM Logic in 6x6(mm) TQFN
4.5 14 55 80 0.06 100 1000 3 8 3.3 TQFN-34 (6x6) Catalog
MP86883
ACTIVE
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) in 6x6(mm) FC-TQFN
4.5 14 55 80 0.06 100 1000 3 8 3.3 FCTQFN-34 (6x6) Catalog
MP86884E
ACTIVE
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V PWM Logic in 6x6(mm) FC-TQFN
4.5 14 55 80 0.06 100 1000 3 8 3.3 FCTQFN-34 (6x6)
No more part left for display.