双全桥

高功率效率
独有的装配
及封装专利技术
领先的功率密度
节省布板面积

更高的可靠性
前沿的保护功能

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package
Stereo Full-Bridge
目录
QFN-32 (5x5)
QFN-32L (5x5)
QFN-40 (5x5)
QFN-40 (6x6)
MP8049S
正在供货

26V, 5.5A Dual Full-Bridge Driver

5 26 5.5 Stereo Full-Bridge 74 92 0.1 -70 Catalog QFN-40 (5x5)
MP8048
新设计不推荐使用

22V, 4A Quad-Channel Half-Bridge / Dual-Channel Full-Bridge Power Amplifier

7.5 22 4 Stereo Full-Bridge 60 Catalog QFN-40 (6x6)
MP8060
新设计不推荐使用

16V, 3.5A Qual-Channel Half-Bridge / Dual-Channel Full-Bridge Power Amplifier

4.5 16 3.5 Stereo Full-Bridge 32 Catalog QFN-32 (5x5), QFN-32L (5x5)
No more part left for display.