LDO

易于使用
独有的装配
及封装专利技术
领先的功率密度
节省布板面积

告别繁琐的设计工作
高度集成
可简化您的设计

MPS 低压差调节器非常适合用于电池消耗小的低电流汽车子系统。我们的 LDO 产品可直接接运行 12V 电池或 5V 电源,在紧凑的封装尺寸下可提供强大的电源抑制比。

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
100 (IO:250mA)
140 (IO:1000mA)
300 (IO:500mA)
420 (IO:300mA)
620 (IO:150mA)
Low Dropout
Current Limiting
Power Good
QFN-6 (2x2)
QFN-8 (2x2)
QFN-8 (2x3)
QFN-8 (3x3)
SOIC-8
TSOT23-5
Industrial
Automotive
MPQ2013A-AEC1
新产品

40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Automotive
MPQ2019-AEC1
正在供货

40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator

3 40 300 1.2 15 10 45 420 (IO:300mA) 2 Current Limiting, Power Good SOIC-8 Automotive
MPQ20051-AEC1
正在供货
Low Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Automotive
MPQ8904-AEC1
正在供货

Automotive Grade 500mA Linear Regulator

2.5 6.5 500 0.5 5 140 78 300 (IO:500mA) Current Limiting, Power Good QFN-8 (2x3) Automotive
MPQ2013-AEC1
正在供货

40V, 150mA, Low Quiescent Current Linear Regulator

2.5 40 150 1.25 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Industrial
MPQ20056-AEC1
正在供货
Low-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
2.5 5.5 250 0.8 5 150 63 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Automotive
MPQ2029-AEC1
正在供货

Automotive grade, 40V, 500mA, Low-Quiescent Current Adjustable Output Linear Regulator

3 40 450 1.2 15 10 45 Low Dropout 2 Current Limiting SOIC-8 Automotive
No more part left for display.