背光驱动器(WLED)

易于使用
独有的装配
及封装专利技术
领先的功率密度
节省布板面积

告别繁琐的设计工作
高度集成
可简化您的设计

汽车娱乐影音的屏幕和数字仪表盘的屏幕未来的趋势是更大和更亮,MPS 紧随潮流,推出了全系列 WLED 背光驱动器,可驱动各类大小屏幕,具有精确的电流匹配功能和灵活的调光模式。

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Channels
Isw Limit (A)
Ichannel (max) (A)
LEDx ABS Voltage (V)
fsw (min) (kHz)
fsw (max) (kHz)
Topology
Power MOSFET
Dimming (Output)
Other Features
Grade
Package
Typical LCD Screen Sizes
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Channels
Isw Limit (A)
Ichannel (max) (A)
LEDx ABS Voltage (V)
fsw (min) (kHz)
fsw (max) (kHz)
Topology
Power MOSFET
Dimming (Output)
Other Features
Grade
Package
Typical LCD Screen Sizes
Boost
SEPIC
Integrated
P-Dim
A-Dim
Smart-Dim
Mix-Dim
High Dimming Ratio
I2C
Output/Input Disconnect
Prog.LED Short Threshold
Prog.OVP Threshold
目录
Automotive
QFN-24 (4x4)
TQFN-24 (4x4)
TSSOP28 EP
Small (<10")
Medium (10"-17")
Medium (10"-29")
MPQ3367-AEC1
预发布新品

6 Channels, Max.150mA/Ch Boost WLED Driver With 15000:1 Dim Ratio and I2C

3.5 36 45 45 3 0.15 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim High Dimming Ratio, I2C, Prog.LED Short Threshold, Prog.OVP Threshold Catalog QFN-24 (4x4), TSSOP28 EP Small (<10"), Medium (10"-17")
MPQ3387L-AEC1
新产品
Automotive Grade, Step-up, 6 strings, Max. 45mA/string, Combined Analog and PWM dimming, White LED Driver
3 25 50 6 2.5 0.045 50 500 1250 Boost Integrated Smart-Dim Automotive TQFN-24 (4x4) Medium (10"-29")
MPQ3386-AEC1
正在供货
50V, 6 String White LED Driver with AEC-Q100 qualification
4.5 25 50 6 2 0.03 50 625 1250 Boost Integrated P-Dim Output/Input Disconnect Automotive QFN-24 (4x4) Medium (10"-29")
No more part left for display.