无 PFC、无 Triac 调光

Superior Performance
Excellent efficiency
and reliability
Low BOM
Innovative proprietary
packaging technology
Lower EMI
Higher efficiency w/ PWM
or analog dimming

Show Columns
状态
Vac (min) (V)
Vac (max) (V)
Vout (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Vac (min) (V)
Vac (max) (V)
Vout (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Active
No
Buck
No
Catalog
SOIC-8
TSOT23-5
MP4000
Active
Offline Buck LED Controller
85 305 No Buck 40 0.3 0.64 No Catalog SOIC-8
MP4001
Active
Non-Isolated Offline LED Driver Controller with HV LDO
85 305 No Buck 40 0.3 0.64 No Catalog SOIC-8
MP4050A
Active
Non-Isolated, High Brightness LED Driver with Enhanced Thermal Feature
85 265 No Buck 10 0.196 8 No Catalog SOIC-8,TSOT23-5