Monolithic Power Systems' 1A to 3A, Synchronous Step-Down
Regulators Simplify Migration Path

 

 

Design with flexibility...

Do you face these challenges when designing your next electronic product?

Learn how the layout-compatible 1A-MP2309, 2A-MP2305, or 3A-MP2307 step-down DC/DC voltage regulators
can aleviate your design concerns.



DC to DC Converters CCFL Drivers LED Drivers Class D Audio Amplifiers
 

Monolithic Power Systems (MPS) introduces the MP2309 and MP2307 23V synchronous step-down regulators. With an output current rating of 1A and 3A respectively, the MP2309 and MP2307 are pin compatible with the 2A MP2305 forming a power management solution that can easily scale from 1A to 3A without circuit board re-design. All products feature a wide operating input voltage range of 4.75 to 23V. The output voltage is adjustable from 0.9V to as high as 20V using external resistors. In addition, the footprint of associated external components is the same for all three products. These attributes allow design engineers to focus on custom logic design with the confidence that their board design will be able to accommodate system power management needs in the most cost efficient manner.

 

The MP2309 and MP2307 feature internal synchronous power FETs and fixed switching frequency of 340kHz resulting in up to 95% efficiency. Inrush start-up current is controlled using the externally adjustable soft-start feature. These converters are the smallest high voltage synchronous step-down regulators on the market, each fitting within an 8-pin SOIC package.

In shutdown, the MP2309 only draws 1uA maximum. The MP2307 reduces quiescent current to 0.3uA in shutdown. Both devices offer the same set of safety features including thermal shutdown, short circuit and under voltage lockout protection.

The MP2309 and MP2307 are designed to operate in the -40 to +85C ambient temperature range. Samples and evaluation boards are available from stock immediately. Pricing for the MP2309 and MP2307 in 1,000 piece quantities is $1.51 and $2.04 respectively. Now, both your custom logic design and your power supply have a migration path.

Contact UsLegal NoticesPrivacy Policy
All Content Copyright ©2006 Monolithic Power Systems, Inc. All Rights Reserved

 

 

 

 



Contact UsLegal NoticesPrivacy Policy
All Content Copyright ©2006 Monolithic Power Systems, Inc. All Rights Reserved