MP5431
Session textval
Session Titefor popup
Description
The MP5431 is a complete power management IC (PMIC) that integrates three high-efficiency, step-down DC/DC converters and a flexible logic interface for DDR5.
The MP5431 provides three channel buck outputs. Buck A and buck B are configured to a dual-phase, interleaving buck converter with current-sharing performance or two single-phase buck converters. Buck C is configured to a single-phase buck converter. The buck converters are designed to support the specific power requirements of DDR5 Client DIMM.
The DC/DC converter provides constant-on-time (COT) control for fast transient response. A 750kHz switching frequency (fSW) significantly reduces external inductor and capacitor size. Full protection features include under-voltage lockout (UVLO), over-current protection (OCP), VPP under-voltage protection (UVP), and thermal shutdown.
The MP5431 requires a minimal number of external components, and it is available in a space-saving TQFN-28 (3mmx4mm) package.
-
Show more
Show less
Features & Benefits
- 4.25V to 5.5V Input Voltage (VIN) Range
- JEDEC DDR5 Client PMIC Specification Rev. 1.0 Compliant
- Adaptive Constant-On-Time (COT) Control for Ultra-Fast Transient Response
- Three High-Efficiency Step-Down Regulators:
- Buck A: 5A DC/DC Converter
- Buck B: 5A DC/DC Converter
- Buck C: 2A DC/DC Converter
- Buck A/B Supports Up to 10A of Continuous Current in Dual-Phase Mode
- Digitally Configurable Output Voltage (VOUT) with Slew Rate Control
- SWA/B: 0.8V to 1.435V in 5mV Steps
- SWC: 1.5V to 2.135V in 5mV Steps
- Configurable Switching Frequency (fSW): 750kHz to 2000kHz
- Two Low-Dropout (LDO) Regulators:
- VOUT_1V: 0.8V to 1.2V in 0.1V Steps
- VOUT_1.8V: 1.7V to 2V in 0.1V Steps
- Accurate VOUT, Output Current (IOUT), Output Power (POUT), and Junction Temperature (TJ) Monitoring via the Digital Interface
- Open-Drain Power Good (PG) Indicator
- Configurable Digital Interface Slave Address via the Multiple-Time Programmable (MTP) Memory
- Selectable Pulse-Frequency Modulation (PFM) or Pulse-Width Modulation (PWM) Mode, Adjustable Frequency, and Current Limit via the Digital Interface
- Pre-Biased Start-Up
- Over-Current Protection (OCP), Under-Voltage Protection (UVP), Under-Voltage Lockout (UVLO), Thermal Shutdown, and Over-Voltage Protection (OVP)
- Available in a TQFN-28 (3mmx4mm) Package
Active Part Numbers:
MP5431GLT-xxxx-Z MP5431GLT-xxxx-P MP5431GLT-0000-Z MP5431GLT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5431 Resources
-
APPLICATION
DDR5 CAMMAPPLICATIONCompression attached memory modules (CAMMs) and low power CAMMs (LPCAMMs) are new types of memory module form factors designed to address the limitations of traditional DIMM and SO-DIMM modules in laptops and thin desktops. Memory & Storage Solutions Their key advantages include: Smaller size: CAMM uses a land grid array (LGA) and a compression connection, a...
-
APPLICATION
CLIENT DDR5APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. Memory & Storage Solutions It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. There are two types of DDR5 client memory: UD...
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
-
PRODUCT
MP8795PRODUCT16V, 15A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
Log in to your account
Create New Account