The EVM54532-PB-00A evaluation board is designed to demonstrate the capabilities of the MPM54532, a dual 6A power module that integrates a high-efficiency, step-down DC/DC converter IC, two inductors, and selected passive components into a single over-molded package.
The two outputs of the MPM54532 can be paralleled for up to 12A of output current (IOUT). The power module offers an active current balancing function that allows for equal current sharing of the outputs in parallel operation.
The MPM54532 offers a dedicated, configurable low-dropout (LDO) regulator with up to 500mA of IOUT to provide ultra-low noise output. The MPM54532 adopts constant-on-time (COT) control to provide a fast transient response and minimize the required output capacitance.
It is recommended to read the datasheet for the MPM54532 prior to making any changes to the EVM54532-PB-00A.
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
アカウントにログイン
新しいアカウントを作成