RoHS Compliant - Lead (Pb) Free
Xilinx Spartan™-3/3E/3L FPGA Power Solutions
 


The Xilinx Spartan™ 3/3E/3L Series of Field Programmable Gate Arrays (FPGAs) provide high performance while still maintaining a low-cost solution.

Monolithic Power Systems’ Step-Down Converters and LDOs are the ideal components for your FPGA power management needs.

Our ICs require minimum board space and provide the high efficiencies required to keep your system power at a minimum.

 
MPS DC/DC Step-Down Solutions for Xilinx Spartan™-3 Generation
Input
Voltage
(V)
Load Current
≤150mA
≤600mA
≤800mA
≤2A
≤3A
≤10A
1.1 - 2.5
MP2000
MP2005
MP2005
MP38115
MP38115
MP38115

2.5 - 5

MP2104
MP8801

MP2104
MP2005

MP2105
MP2109 (1)
MP2005

MP2108
MP28128
MP2119
MP28115
MP38870
MP38115
5 - 12
MP2106
MP2309
MP2351
MP2357
MP2106
MP2309
MP2351
MP2357

MP2207
MP2307
MP1593
MP38870

MP38872
MP38874
MP38671
12 - 24
MP1591
MP4458
MP1591
MP4458
MP1591
MP2364 (1)
MP4458
MP2303
MP1593
MP4461
MP38891
MP38891

(1) dual output converters
 


Now your power solution can migrate with your FPGA!

Pin-compatible 1A, 2A, and 3A synchronous bucks!

MPS presents the MP2309 and MP2307 23V synchronous step-down regulators. With an output current rating of 1A and 3A respectively, the MP2309 and MP2307 are pin compatible with the 2A MP2305, forming a power management solution that can easily scale from 1A to 3A without circuit board re-design.

In addition, the footprint of associated external components is the same for all three products.
These attributes allow design engineers to focus on custom logic design with the confidence that their board design will be able to accommodate system power management needs in the most cost efficient manner.

Evaluation boards with BOM information are available for all products and may be requested by contacting your local MPS sales representative or sending an email to: fpga@monolithicpower.com

 

 

Synchronous Step-Down (Buck) Converters

Part #
Vin
(V)
Load
Current
(A)
Isw
Limit
Typ
(A)
Iq
Typ
(mA)
Ishutdown
Typ
(uA)
Feedback
Voltage
(V)
Freq
Package
Output
Notes

MP2104

2.5 – 6

0.6

1.0

0.4

0.1

0.6

1.7MHz

TSOT23-5

Adj., 1.5V & 1.8V

Internal Comp

MP2105

2.5 – 6

0.8

1.6

0.4

0.1

0.6

1.0MHz

TSOT23-5

Adj.

Internal Comp

MP2109

2.5 – 6

2 x 0.8

1.6

0.4

0.1

0.6

1.2MHz

QFN10-3

Adj.

Dual Output

MP2309

4.75 – 23

1.0

2.0

1.3

1.0

0.923

340kHz

SOIC8

Adj.

External Comp

MP1567

2.6 – 6

1.2

2.0

1.2

0.5

0.905

800kHz

MSOP10
QFN10-3

Adj.

External Comp

MP2106

2.6 – 15

1.5

2.5

1.2

0.5

0.9

800kHz

MSOP10
QFN10-3

Adj.

Wide Input Voltage

MP2108
2.6 – 6
2.0
3.5
1.2
0.5
0.9
740kHz
MSOP10-3
QFN10-3
0.9-5
External Comp
MP2119
2.75.5

2.0

3.5
0.75
1
0.8
1.5MHz
QFN10-3
0.8-0.9*Vin
Internal Comp

MP2305

4.75 – 23

2.0

3.4

1.3

1.0

0.923

340kHz

SOIC8

Adj.

External Comp

MP28128
2.76
2.5
4.5
0.75
1.0
0.8
1.5MHz
QFN10-3
0.8-0.9*Vin
Internal Comp
MP38115
1.15.5
4.0
6.5
0.75
1.0
0.8
1.5MHz
QFN10-3
0.8-0.9Vin
Internal Comp
MP28115
2.7-6
4.0
6.5
0.75
1
0.8
1.3MHz
QFN10-3
0.8-0.9*Vin
Internal Comp

MP1570

4.75 – 23

3.0

5.8

1.3

0.3

1.23

340kHz

SOIC8E

Adj.

External Comp

MP2303

4.75 – 28

3.0

6.0

1.3

0.3

0.8

340kHz

SOIC8E

Adj.

External Comp

MP38870
5 – 14
3.0
4
0.9
0
0.8
600kHz
QFN14-3x4
0.8-Vin-3
Frequency Sync

MP2307

4.75 – 23

3.0

5.8

1.3

0.3

0.920

340kHz

SOIC8E

Adj.

External Comp

MP2207

3 – 16

4.0

6.5

0.75

1.0

0.8

1.3MHz

QFN10-3

0.8-0.9*Vin

Internal Comp

MP38891
4.530
6
8
0.9
1
0.8
420kHz
QFN14-3x4
0.8-15
Frequency Sync
MP38874
4.5 – 21
8
9.5
1.1
0
0.8
600kHz
QFN14-3x4
0.8-15
Frequency Sync

MP38671

4.5 – 25

10

12

1.1

0

0.808

600kHz

QFN14-3x4

0.8-15

Frequency Sync

 

Non-Synchronous Step-Down (Buck) Converters

Part #
Vin
(V)
Load
Current
(A)
Isw
Limit
Typ
(A)
Iq
Typ
(mA)
Ishutdown
Typ
(uA)
Feedback
Voltage
(V)
Freq
Package
Output
(V)
Notes
MP2357
4.524
0.5
0.8
0.8
0.1
0.81
1.4MHz
TSOT23-6
SOT23-6
0.81-15
Internal Comp
MP4458
4.5 - 36
1.0
1.8
0.1
12
0.8
4MHz
TQFN10-3
0.8-36
Wide Input Range
MP2359
2.524
1.2
1.8
0.8
0.1
0.81
1.4MHz
TSOT23-6
SOT23-6
0.81-15
Internal Comp

MP2351

4.75 – 23

1.5

2.8

1.0

20

1.22

1.45MHz

MSOP10
QFN10-3

Adj.

Frequency Sync

MP2364

4.75 – 23

2 x 1.5

2.8

2.2

40

0.92

1.4MHz

TSSOP20E

Adj.

Dual Output

MP2360
4.524
1.8
2.5
0.8
0.1
0.81
1.4MHz
QFN8-2
0.81-15
Internal Comp

MP1591

6.5 – 32

2.0

3.6

1.0

20

1.23

330kHz

SOIC8/E

Adj.

External Comp

MP2354

4.75 – 23

2.0

3.4

1.0

23

1.22

380kHz

SOIC8

Adj.

Frequency Sync

MP2358

4.75 – 23

2.0

3.2

1.1

23

0.92

380kHz

QFN10
SOIC8

Adj.

External Comp

MP2361

4.75 – 23

2.0

2.8

1.1

23

0.92

1.4MHz

MSOP10
QFN10-3

Adj.

External Comp

MP4460
4.5 – 36
2.5
3.5
0.1
12
0.8
4MHz
QFN10-3
0.8-30
Wide Input Range

MP1593

4.75 – 28

3.0

4.7

1.0

20

1.22

385kHz

SOIC8E

Adj.

External Comp

MP2355

4.75 – 23

3.0

4.3

1.0

20

1.22

380kHz

SOIC8E

Adj.

External Comp

MP4461

4.75 – 36

3.5

4.7

0.1

12

0.8

4MHz

QFN10-3

0.8-30

Wide Input Range

 

Low Dropout Linear Regulators

Part #
Vin (V)
Vrms (nV/Hz)
Load
Current
(mA)
Load
Regulation
(%/mA)
Ishutdown
Typ
(uA)
Feedback
Voltage
(V)
Dropout
Voltage
(V)
Package
Output
Notes

MP8801

2.7 – 6.5

300

150

0.001

0.1

1.22

0.100 @ 100mA

TSOT23-5

Adj., 2.5V, 2.85V & 3.3V

Low 125µA Ground Current

MP2000

1.35 – 6.0

300

150

0.001

7

0.5

0.250 @ 100mA

TSOT23-5

Adj., 1.0V

Low 65µA Ground Current

MP8802

2.7 – 6.5

300

250

0.001

0.1

1.22

0.250 @ 250mA

TSOT23-5

Adj., 2.5V, 2.85V & 3.3V

Low 125µA Ground Current

MP2005

1 – 5.5

800

0.0005

0.5

0.09 @ 100mA

QFN8-2x3

Adj., 0.5V-4.0V

Low 110µA Ground Current

 


Contact UsLegal NoticesPrivacy Policy
All Content Copyright ©2008 Monolithic Power Systems, Inc. All Rights Reserved