Automotive (AECQ Grade)

Automotive (AECQ Grade) Power Solutions

MPS automotive-grade solutions are precision engineered to perform under the most demanding environments. Each is rigorously qualified and put through a comprehensive 300-point application road test to ensure robustness in the face of harsh automotive conditions like load dump and cold crank.

Broad catalog of AEC-Q100 power management solutions
Over one billion AEC-Q100 parts shipped with excellent quality record
Tuned to meet stringent EMI levels
Best-in-class high efficiency and power density, designed to operate above
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Power Modules (15) Show More Show Less
USB Charging Port (25) Show More Show Less
LED Driver (33) Show More Show Less
Half-Bridge (1) Show More Show Less
Backlight Drivers (WLED) (21) Show More Show Less
LDO (25) Show More Show Less
MPSafe™ Solutions (1) Show More Show Less
Class-D Audio (5) Show More Show Less

No Attributes Defined for this Category

Automotive Articles

MPS guide on automotive-grade AEC-Q100 products. These solutions are rigorously stress-tested to ensure optimum reliability under demanding AEC-Q100 Grade 1 temperature conditions. Additionally, each part is put through a comprehensive, industry-leading 300-point application “road test” to ensure robustness in the face of harsh automotive conditions such as load dump and cold cranking transients.
Find in this guide: information on testing, typical applications, and automotive parts such as buck regulators, boost regulators, usb chargers, audio, analog switches & load switches, led drivers, motor drivers, magnetic angular position sensors, linear regulators, supervisory circuits & DDR memory.


Webinars On Demand

mcar Angle Sensors
Automotive EMI Webinar Demystified Part 1
mcar Angle Sensors
Automotive EMI demystified Part 2: pursuing an ideal power supply layout
mcar Angle Sensors
Automotive AEC-Q100
mcar Angle Sensors
Automotive EMI: benefits of the spread spectrum

Automotive Videos

Quad-Channel High-Side Switch for Automotive: MPQ77240FS-AEC1
Enhance Your Automotive System Designs with Scalable, Flexible, and Safe Quad-Channel High-Side Switches
Automotive Power Solutions for ADAS and Infotainment Systems: MPQ4371 and MPQ4372
Boost Automotive System Performance with Advanced Multi-Phase Buck Converters
Smart Automotive Load Switches: MPQ587x Family
Enhancing Automotive Systems with Smart, Efficient High-Side Switching
Optimizing Automotive Systems with the Dual-Channel MPQ2026A LDO Series
Enhancing Automotive Reliability with Precision Dual-Channel LDO Technology
Half-Bridge DrMOS for Powering Autonomous Driving SoCs: MPQ86960-AEC1
Advancing EV Technology with Efficienct, High-Capacity DrMOS Solutions
Multi-Phase PWM Controller for Autonomous Driving: MPQ2967-AEC1
Accelerating Innovation in Advanced Autonomous Driving SoCs
How to Design an Automotive PCB Layout for EMI and Thermals
Maximize Efficiency with an Optimized 2-Layer Automotive PCB Design
Automotive Computing: Powering Automotive SoC Core Rails with Multi-Phase Controllers
Driving the Future with Efficient Automotive SoC Technology
Highly Integrated H-Bridge DC Motor Driver IC: MP6615 & MPQ6615-AEC1
Optimized Performance for Compact DC Motor Solutions
USB PD: The Future of Fast Charging with Monolithic Power Systems
Efficienct, Compact USB PD Solutions for Portable Devices and Automotive
Automotive-Grade Infrared LED Driver for Driver Monitoring Systems: MPQ7231
Enhance Safety and Efficiency in Automotive IR LED Applications
H-Bridge Motor Driver IC for Automotive: MPQ6612A
Optimizing Automotive Control with Efficient Motor Drive Solutions
From Cold Crank to Load Dump: A Primer on Automotive Transients
Achieve Flexibility and Reliability Amid Harsh Transient Conditions
Class-D Audio Amplifier, AEC-Q100 Qualified: MPQ7795
Low-EMI, High-Efficiency Audio Precision for Automotive Systems
EMC Labs: EMI Testing and Key Principles
MPS's Cutting-Edge EMC Labs
Ultra-Compact, AEC-Q100 Qualified Synchronous Step-Down Converter: MPQ4323 Series
CISPR25 Class 5 Compliant Converter Family for Automotive-Grade Applications
MPS Driving Innovation in Automotive SoCs
Empowering ADAS With Automotive SoCs and MPSafeTM
Zero-Delay PWM (ZDP): How It Works, Advantages, and Applications
Powering Precise Control in Robotic Stepper Motor Applications
Advantages of Monolithic DrMOS Power Stages in Automotive SoCs
Unleashing Efficiency and Reliability in Automotive SoCs with DrMOS
AFC Lighting Design
Automotive Lighting Design Using Adaptive Feedback Control
AFC Enables Compact, Multi-Channel Linear LED Drivers
AECQ-100 Wireless Charger
Automotive-Grade Compact Wireless Charger Design
Ultra-Compact AEC-Q100 Qualified Reference Design Saves Space without Compromising Efficiency
Automotive-Grade Ideal Diode Controller with Reverse Polarity Protection: MPQ5850
Smart Ideal Diode Controller Offers Robust Protection for Automotive Electronics
Mythbusting EMC Techniques in Power Converters
Proven Ways to Improve EMC in Your Power Converter Design
Automotive-Grade, 16-Channel, Current-Sink Matrix LED Driver
Automotive-Grade, 16-Channel, Current-Sink Matrix LED Driver: MPQ7225
Optimized for Tomorrow’s Automotive LED Lighting Applications
EMC Virtual Lab for Power Electronics
New Simulation Methods Dramatically Shrink Engineering Time and Risk
MPSafeTM Automotive Functional Safety Development
Meet Our Rigorous ISO26262-Compliant Functional Safety Product Development Process
Automotive-Grade, Low-Voltage, Step-Down Converters: MPQ2179 Family
Compact Converters Tailor-Made for Tomorrow’s Automotive Applications
MPQ3326: 16-Channel, 50mA per Channel, Automotive-Grade LED Driver
Automotive-Grade LED Driver with 16 Channels and 10 Configurable Addresses
Key Spread Spectrum Techniques to Reduce EMI Webinar
Automotive Spread Spectrum: 5 Tips To Meet Strict EMC Requirements
Learn 5 tips for how spread spectrum can help your automotive design meet strict EMC requirements
MPQ8875A
MPQ8875A: Configurable, 4-Switch Buck-Boost Automotive Converter
MPQ3367: Automotive-Grade, 6-Channel Boost WLED Driver
The MPQ3367 is a 6-channel boost WLED driver with a wide 15000:1
MPQ7200
MPQ7200: 3A Buck, 1.2A Buck-Boost LED Driver for Automotive Lighting
Wireless Power Transmitter for Automotive Applications
MPS's DC/DC wireless charging solutions, with excellent charge

36V, 6A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports Supporting DCP and Type-C 5V @ 3A DFP Mode

The MPQ4488 integrates a monolithic, step-down, switch-mode converter with two USB current-limit switches and charging port identification circuitry for each port. The MPQ4488 achieves 6A of output current with excellent load and line regulation over a wide input supply range.
The output of each USB switch is current-limited. Both USB ports support DCP schemes for battery charging specification (BC1.2), divider mode, 1.2V/1.2V mode, and USB Type-C 5V @ 3A DFP mode, eliminating the need for outside user interaction. Full protection features include hiccup current limiting, output over-voltage protection (OVP), and thermal shutdown. The MPQ4488 requires a minimal number of readily available, standard, external components and is available in a QFN-26 (5mmx5mm) package.