Secondary Side Regulation

High Efficiency
Full & light load

Increased Reliability
Leading edge
protection features
Supports Quick Chargers


Show Columns
Status
MPS Inventory
Typical Pmax (W)
Type
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Control Method
Vbr (V)
VCC (max) (V)
Min Off Time (µs)
trestart (µs)
Package (mm)
MPSafe
MPL
Product URL
Typical Pmax (W)
Type
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Control Method
Vbr (V)
VCC (max) (V)
Min Off Time (µs)
trestart (µs)
Package (mm)
MPS
Controller
Regulator
Fixed Frequency
Quasi-Resonant
Variable Frequency
PDIP8-7
PDIP8-7B
PDIP8-7EP
QFN-21 (5x6)
QFN-25 (7x7)
SOIC-7
SOIC-8
SOIC14-11
SOIC8-7
SOIC8-7A
SOIC8-7B
SOICW-16
SOICW-20
SOICW24-18L
TSOICW16-15
TSOT23-6
Is MPSafe Has MPL Product URL
     
HFG610-65

High-Frequency, Quasi-Resonant Flyback Regulator with Integrated GaN HEMT

65 Regulator 85 305 300 Variable Frequency 700 60 QFN-25 (7x7) 1 0 https://www.monolithicpower.com/en/products/hfg610-65.html
HF86
Low-Side Active Bridge Controller
Controller 90 265 SOIC-8 1 0 https://www.monolithicpower.com/en/products/hf86.html
MPX2100
All-in-One SRZVS Flyback Controller
Controller 85 305 300 650 54 TSOICW16-15 1 0 https://www.monolithicpower.com/en/products/mpx2100.html
HF600-40
Flyback Regulator with CCM or QR Mode
35 Regulator 85 305 65 Variable Frequency 700 25 PDIP8-7B 1 0 https://www.monolithicpower.com/en/products/hf600-40.html
MPXG2100
NovoOne Family, All-in-One, SR ZVS Flyback Regulators
220 Regulator 85 305 300 650 54 SOICW24-18L 1 0 https://www.monolithicpower.com/en/products/mpxg2100.html
HFC0650
High-Frequency, Quasi-Resonant Flyback Controller
240 Controller 85 305 300 Variable Frequency 700 57 SOIC8-7A 1 0 https://www.monolithicpower.com/en/products/hfc0650.html
MPX2001

All-in-one Flyback Controller with Integrated Primary and Secondary, Synchronous Rectification Driver with Capacitive Isolation

Controller 90 265 85 650 24 SOICW-20 1 0 https://www.monolithicpower.com/en/mpx2001.html
HF500-40

Fixed-Frequency, Flyback Regulator with Multi-Mode Control and Over-Power Line Compensation

Buy On MPS 40 Regulator 85 305 65 Fixed Frequency 700 30 PDIP8-7B 1 0 https://www.monolithicpower.com/en/products/hf500gp-40.html
HF500A-20
Fixed-Frequency Flyback Controller with Reduced EMI, Current Control Mode, and Over-Power Line Compensation
Buy On MPS 21 Regulator 85 305 65 Fixed Frequency 700 30 PDIP8-7B 1 0 https://www.monolithicpower.com/en/products/hf500a-20.html
HFC0300

Variable Off Time Flyback Controller

Buy On MPS 120 Controller 85 305 Variable Frequency 700 30 SOIC-7 1 0 https://www.monolithicpower.com/en/hfc0300.html
HFC0310

Fixed-Frequency Flyback Controller with Low Standby Power

Buy On MPS 120 Controller 85 305 600 Fixed Frequency 30 SOIC-8 1 0 https://www.monolithicpower.com/en/products/ac-dc/acdcproductselector/hfc0310.html
HF900

900V Offline Switching Regulator

Buy On MPS 8 Regulator 85 440 300 Fixed Frequency 900 24.5 PDIP8-7EP, SOIC14-11 1 0 https://www.monolithicpower.com/en/hf900.html
HFC0511
130kHz Fixed-Frequency Flyback Controller with Ultra-Low No Load Power Consumption
Buy On MPS 120 Controller 85 305 130 Fixed Frequency 700 30 SOIC8-7A 1 0 https://www.monolithicpower.com/en/hfc0511.html
HF500-30
Fixed-Frequency, Flyback Regulator with Multi-Mode Control and Over-Power Line Compensation
Buy On MPS Regulator 85 305 650 30 PDIP8-7B 1 0 https://www.monolithicpower.com/en/products/ac-dc/acdcproductselector/hf500-30.html
HF500-7
Fixed-Frequency Flyback Regulator with Self-Supply, Multi-Mode Control and Over-Power Line Compensation
Buy On MPS Regulator 85 265 65 Fixed Frequency 700 24 SOIC8-7B 1 0 https://www.monolithicpower.com/en/hf500-7.html
HF920

900V, Fixed-Frequency, Offline Regulator w/ Ultra-Low Standby Power Consumption

Buy On MPS 10 Regulator 85 440 150 Fixed Frequency 900 SOIC14-11, SOIC8-7 1 0 https://www.monolithicpower.com/en/products/ac-dc/acdcproductselector/hf920.html
HF920A

900V Fixed Frequency Offline Regulator with Input Under-Voltage Protection

Buy On MPS 10 Regulator 85 420 150 Fixed Frequency 900 30 SOIC14-11, SOIC8-7 1 0 https://www.monolithicpower.com/en/hf920a.html
HFC0100

Quasi-Resonant Flyback Controller

Buy On MPS 120 Controller 85 305 Quasi-Resonant 700 22 7.8 4.6 SOIC-8 1 0 https://www.monolithicpower.com/en/hfc0100.html
HF920B

900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby

Buy On MPS 10 Regulator 85 420 150 Fixed Frequency 900 30 SOIC14-11, SOIC8-7A 1 0 https://www.monolithicpower.com/en/hf920b.html
MPX2002

All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver

Buy On MPS Controller 90 265 85 650 24 SOICW-16, TSOICW16-15 1 0 https://www.monolithicpower.com/en/products/mpx2002.html
MPX2003

Up to 140kHz, All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver

Buy On MPS Controller 90 265 140 650 24 SOICW-16, TSOICW16-15 1 0 https://www.monolithicpower.com/en/products/mpx2003.html
HFC0512
Fixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
Buy On MPS 120 Controller 85 305 130 Fixed Frequency 700 24 SOIC8-7A 1 0 https://www.monolithicpower.com/en/products/hfc0512.html
HF300
High-Frequency, Ideal-Clamping Flyback Controller
Buy On MPS Controller 85 305 300 Variable Frequency TSOT23-6 1 0 https://www.monolithicpower.com/en/products/hf300.html
HFC0500

Fixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption

Buy On MPS 120 Controller 85 305 65 Fixed Frequency 700 30 SOIC8-7 1 0 https://www.monolithicpower.com/en/products/ac-dc/acdcproductselector/hfc0500.html
HF500-15

Full-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W

Buy On MPS 15 Regulator 85 305 25 Fixed Frequency 700 30 SOIC8-7 1 0 https://www.monolithicpower.com/en/hf500-15.html
HFC0310A
Configurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
Buy On MPS Controller 85 305 600 Fixed Frequency 23 SOIC-8 1 0 https://www.monolithicpower.com/en/products/hfc0310a.html
HFG610-45
High-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
Buy On MPS 45 Regulator 85 305 300 Variable Frequency 700 57 QFN-21 (5x6), QFN-25 (7x7) 1 0 https://www.monolithicpower.com/en/products/hfg610-45.html
HFG611-45
High-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
Buy On MPS 60 Regulator 85 305 300 Variable Frequency 700 49 QFN-21 (5x6), QFN-25 (7x7) 1 0 https://www.monolithicpower.com/en/products/hfg611-45.html
HFC0502
Fixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
Buy On MPS 120 Controller 85 305 65 Fixed Frequency 700 30 SOIC8-7A 1 0 https://www.monolithicpower.com/en/hfc0502.html
HFC0400
Fixed Frequency Flyback Controller with Ultra Low No Load Power Consumption
120 Controller 85 305 65 Fixed Frequency 700 30 SOIC8-7 1 0 https://www.monolithicpower.com/en/hfc0400.html
MP110

900V Offline Switching Regulator

8 Regulator 85 440 300 Fixed Frequency 900 30 PDIP8-7, SOIC14-11 1 0 https://www.monolithicpower.com/en/mp110.html
No more parts left for display.