AC-DC

AC-DC Solutions

MPS has a wide product portfolio to cover different offline isolated power converters including PFC Controllers, Flyback, LLC, Secondary synchronous rectifier, HV Buck Regulators, HV Smart LDO Regulators. MPS's unique 1000V+ FET integration process helps to deliver the industry's most compact AC DC Power Converter solutions. MPS AC DC Power Converter products are used in a wide range of electronic products including adapters for computers, phones, gaming consoles, smart appliances, white goods, lighting, power meters, industrial and much more.

Wide range of AECQ Products w/ Low Iq in our Automotive Section
LLC Design Tool will suggest a solution based on the Input-Output specifications
Integrated Digital PFC + LLC in one Chip! Easy to Use GUI: HR1211
mpx2001-acdc
First All-in-One Flyback IC w/Capacitive Isolation in USB Type C Adaptor
Helps you define a value for the resonant tank to ensure that the converter is working on the quasi resonant region achieving soft switching
evkt1200
Integrated Digital PFC + LLC in one Chip! Easy to Use GUI: HR1200

MPS has a wide product portfolio to cover different offline isolated power converters including PFC Controllers, Flyback, LLC, Secondary synchronous rectifier, HV Buck Regulators, HV Smart LDO Regulators. MPS's unique 1000V+ FET integration process helps to deliver the industry's most compact AC DC Power Converter solutions. MPS AC DC Power Converter products are used in a wide range of electronic products including adapters for computers, phones, gaming consoles, smart appliances, white goods, lighting, power meters, industrial and much more. 

AC DC Quick Search Tool

Input Voltage

Vin Max > Vin Min

Value not accepted

Value not accepted

Recommended for Po > 65W

Voltage Breakdown

Value not accepted

Output Voltage

*Insert Current and Voltage values

Calculated Power

Value not accepted

Value not accepted

Value not accepted

Value not accepted

0

Error

0

Error

0

Error

Topology


Value not accepted


Qg is the amount of charge



Availabe if any Vo <= 20V and Io <= 3.5A


Save PCB space

Non Isolated selected

Filters:





Filters Object:


    

Load More

No more parts left for display.

AC-DC Videos

High-Power PFC
Highly Integrated Flyback Controller with Synchronous Rectification: MPX2003
Optimize Efficiency with a Compact, Integrated PSR Flyback Solution
High-Power PFC
High-Power PFC: Totem-Pole PFC vs. Interleaved Boost PFC
Comparing PFC Topologies for High-Power PFC Converters
Input Power Estimation for Boost PFC Converter
Feasibility and Accuracy Analysis of Input Power Estimation for...
Accurately Estimate Input Power for Your Design
Multi-Mode PFC and Current Mode LLC Controller
Multi-Mode PFC and Current Mode LLC 2-in-1 Controller...
The HR1211 is a multi-mode PFC and current mode LLC 2-in-1 controller...
MPX2002: Flyback Controller
MPX2002: All-in-One Flyback Controller with Integrated...
The MPX2002 flyback controller incorporates a flyback driver circuit...
APEC 2019 - AC/DC Demonstration
APEC 2020 - AC/DC Flyback & SR Demo
Compact adapter solutions are integral to efficient power management...
Power Supply Solution
Power Supply Solution for 5G Telecom and Outdoor Wireless Applications
New power supply solution for 5G telecom applications using several...