Highest Power Density Module
As AI processors require increasing power, traditional lateral power delivery is no longer viable for many designs due to PDN power losses and transient performance impact. To address this, a Z-axis Power Delivery™ (ZPD™) architecture has been implemented, but it poses challenges in fitting and cooling voltage regulator modules (VRMs).
Our latest innovation, MPC24380, tackles these issues by integrating output caps within the module allowing for more VRMs and using a thermally efficient DrMOS-on-top approach with extremely low ThetaJT for easier heat transfer.
As a thought leader in the industry, we're proud to be the first to offer cutting-edge solutions like MPC24380, enabling our clients to go-to-market quicker and stand out from the competition.
Powering Each Generation of AI Hardware
Delivering Innovation
9mm x 10mm x 5mm- Simplified, Innovative Packaging
- Fastest Design Iterations
- Delivered Tens of Millions of AI Modules
- Exceeded Quality Requirements
Stacked Components
Optimal Power & Thermals
Integrated Output Caps
All AI Hardware Solutions
Related Information
-
ARTICLE
Powering Datacenters with Digital Multi-Phase Controllers
The explosive growth of cloud services has driven major advances in datacenters, as well as networking and telecom equipment.
-
VIDEO
Non-Isolated, Two-Phase, Step-Down Intelli-Module for Server Applications: MPC22163-130
The MPC22163-130 is a 130A, non-isolated, two-phase, step-down processor core power intelli-module designed for applications such as AI processors in OAM form factors, FPGA and ASIC core power, and PCIe accelerator cards.
-
ARTICLE
MPS’ MP2888A Receives 2018 World Electronics Achievement Award “Power Management/Voltage Converter of the Year”
The MP2888A from MPS won the title of "Power Management/Voltage Converter of the Year" as the industry's first 10-phase digital controller.
-
ARTICLE
Increasing the Power Density and Efficacy of Datacenters Using a Two-Stage Solution for 48V Power Distribution
Current datacenters typically have a 12V backplane and distribution on board and need to convert the voltage down to around 1V, which is usually achieved with a synchronous buck regulator, single- or multi-phase.
Log in to your account
Create New Account