Wide Vin 5.5-24V, 6A, COT Synchronous Step-down Converter with Low Quiescent Current

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The NB671L is the low quiescent current version of NB671. It is a fully integrated high frequency synchronous rectified step-down switch mode converter, which offers very compact solutions to achieve 6A continuous output current and 9A peak current over a wide input supply range with excellent load and line regulation. The NB671L operates at high efficiency over a wide output current load range. Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization. Under voltage lockout is internally set as 4.5 V, An open drain power good signal indicates the output is within its nominal voltage range. Full protection features include OCP, OVP, and thermal shut down. The converter requires minimum number of external components and is available in QFN16 (3mmx3mm) package. The NB671L is pin-to-pin compatible with NB671 with a NC pin changed to LP#, which is used to receive the power state command from the system.

Product Features

  • Wide 5.5V to 24V Operating Input Range
  • 6A Continuous Output Current
  • 9A Peak Output Current
  • 60? Quiescent Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • 1% Reference Voltage
  • Internal Soft Start
  • Output Discharge
  • 500kHZ Switching Frequency
  • OCP, OVP, UVP Protection and Thermal Shutdown
  • Output Adjustable from 0.604V to 5.5V
  • Support 5V Output from 5.5V Input


  • fsw (max) (kHz)500
  • Vin (min) (V)5.5
  • Vin (max) (V)24
  • Iout (max) (A)6
  • Isw Limit (typ) (A)9
  • Max Duty Cycle (%)0.955
  • Vfb (typ) (V)0.604
  • Iq (typ) (mA)0.12
  • Regulated Outputs1
  • Vout (max) (V)5.5
  • Vout (min) (V)0.604
  • mps_Status1
  • GradeCatalog
  • Control ModeCOT
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesOutput Discharge

Reference Materials


Reliability Report